 |
 |
File |
Size |
Description |
|
| | gm115mil.dxf | 225K | GM115 with Mil connectors |  |
|
|
  | MultiDrive RB Right Angle Gearhead Single Shaft DXF |
|  |
| | 1.MultiDriveRB.ZIP | 138K | ZIP file of all MultiDrive RB Right Angle Gearhead DXF |  |
 |  | rb115-st.dxf | 77K | RB115 Right Angle with Stealth input ratios above 3:1 |  |
| | Rb115_1s.dxf | 71K | RB115 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1 |  |
 |  | rb142-st.dxf | 77K | RB142 Right Angle with Stealth input ratios above 3:1 |  |
| | Rb142_1s.dxf | 71K | RB142 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1 |  |
 |  | rb180-st.dxf | 77K | RB180 Right Angle with Stealth input ratios above 3:1 |  |
| | Rb180_1s.dxf | 71K | RB180 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1 |  |
 |  | rb220-st.dxf | 77K | RB220 Right Angle with Stealth input ratios above 3:1 |  |
| | Rb220_1s.dxf | 71K | RB220 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1 |  |
 |  | rb90-st.dxf | 77K | RB90 Right Angle with Stealth input ratios above 3:1 |  |
| | Rb90_1s.dxf | 74K | RB90 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1 |  |
|
|
  | MultiDrive RD Right Angle Gearhead Dual Shaft DXF |
|  |
| | 1.MultiDriveRd.ZIP | 141K | ZIP file of all MultiDrive RD Right Angle Gearhead Dual Shaft DXF |  |
 |  | rd115-st.dxf | 79K | RD115 Right Angle with Stealth input ratios above 3:1 |  |
| | Rd115_1s.dxf | 73K | RD115 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1 |  |
 |  | rd142-st.dxf | 79K | RD142 Right Angle with Stealth input ratios above 3:1 |  |
| | Rd142_1s.dxf | 73K | RD142 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1 |  |
 |  | rd180-st.dxf | 79K | RD180 Right Angle with Stealth input ratios above 3:1 |  |
| | Rd180_1s.dxf | 73K | RD180 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1 |  |
 |  | rd220-st.dxf | 79K | RD220 Right Angle with Stealth input ratios above 3:1 |  |
| | Rd220_1s.dxf | 73K | RD220 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1 |  |
 |  | rd90-st.dxf | 79K | RD90 Right Angle with Stealth input ratios above 3:1 |  |
| | Rd90_1s.dxf | 77K | RD90 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1 |  |
|
|
  | MultiDrive RT Right Angle Gearhead Hollow Shaft DXF |
|  |
| | 1.MultiDriveRT.ZIP | 130K | ZIP file of all MultiDrive RT Right Angle Gearhead Hollow Shaft DXF |  |
 |  | rt115-st.dxf | 73K | RT115 Right Angle with Stealth input ratios above 3:1 |  |
| | Rt115_1s.dxf | 66K | RT115 Right Angle without Stealth input ratios 3:1 |  |
 |  | rt142-st.dxf | 73K | RT142 Right Angle with Stealth input ratios above 3:1 |  |
| | Rt142_1s.dxf | 66K | RT142 Right Angle without Stealth input ratios 3:1 |  |
 |  | rt180-st.dxf | 73K | RT180 Right Angle with Stealth input ratios above 3:1 |  |
| | Rt180_1s.dxf | 66K | RT180 Right Angle without Stealth input ratios 3:1 |  |
 |  | rt220-st.dxf | 73K | RT220 Right Angle with Stealth input ratios above 3:1 |  |
| | Rt220_1s.dxf | 66K | RT220 Right Angle without Stealth input ratios 3:1 |  |
 |  | rt90-st.dxf | 73K | RT90 Right Angle with Stealth input ratios above 3:1 |  |
| | Rt90_1s.dxf | 76K | RT90 Right Angle without Stealth input ratios 3:1 |  |
|
|
  | NEMA NE In-Line Gearhead DXF |
|  |
| | Ne23.dxf | 82K | NEMA NE23 In-Line Gearhead |  |
 |  | Ne34.dxf | 86K | NEMA NE34 In-Line Gearhead |  |
| | Ne42.dxf | 86K | NEMA NE42 In-Line Gearhead |  |
 |  | Ne56.dxf | 93K | NEMA NE56 In-Line Gearhead |  |
| | 1.NemaNE.ZIP | 71K | ZIP file of all NEMA NE In-Line Gearhead DXF |  |
|
|
  | NEMA NR Right Angle Gearhead DXF |
|  |
| | 1.NemaNR.ZIP | 87K | ZIP file of all NEMA NR Right Angle Gearhead DXF |  |
 |  | Nr23.dxf | 104K | NEMA NR23 Right Angle Gearhead |  |
| | Nr34.dxf | 107K | NEMA NR34 Right Angle Gearhead |  |
 |  | Nr42.dxf | 106K | NEMA NR42 Right Angle Gearhead |  |
| | Nr56.dxf | 104K | NEMA NR56 Right Angle Gearhead |  |
|
|
  | PG In-Line Planetary Gearhead DXF |
|  |
| | 1.PG.ZIP | 114K | ZIP file of all PG In-Line Planetary Gearhead DXF |  |
 |  | Pg115.dxf | 93K | PG115 In-Line Planetary Gearhead |  |
| | Pg142.dxf | 92K | PG142 In-Line Planetary Gearhead |  |
 |  | Pg180.dxf | 92K | PG180 In-Line Planetary Gearhead |  |
| | Pg220.dxf | 92K | PG220 In-Line Planetary Gearhead |  |
 |  | Pg60.dxf | 93K | PG60 In-Line Planetary Gearhead |  |
| | Pg90.dxf | 92K | PG90 In-Line Planetary Gearhead |  |
|
|
|  |
| | 1.PS_Helical.zip | 288K | ZIP file of all PS Helical Gearhead DXF |  |
 |  | ps115_1s.dxf | 100K | Stealth PS115 Helical Gearheads - ratios 10:1 & below |  |
| | ps115_2s.dxf | 99K | Stealth PS115 Helical Gearheads - ratios above 10:1 |  |
 |  | ps142_1s.dxf | 100K | Stealth PS142 Helical Gearheads - ratios 10:1 & below |  |
| | ps142_2s.dxf | 99K | Stealth PS142 Helical Gearheads - ratios above 10:1 |  |
 |  | ps180_1s.dxf | 100K | Stealth PS180 Helical Gearheads - ratios 10:1 & below |  |
| | ps180_2s.dxf | 100K | Stealth PS180 Helical Gearheads - ratios above 10:1 |  |
 |  | ps220_1s.dxf | 101K | Stealth PS220 Helical Gearheads - ratios 10:1 & below |  |
| | ps220_2s.dxf | 101K | Stealth PS220 Helical Gearheads - ratios above 10:1 |  |
 |  | ps300-outline_1.dxf | 101K | Stealth PS220 Helical Gearheads |  |
| | ps40_1s.dxf | 98K | Stealth PS40 Helical Gearheads - ratios 10:1 & below |  |
 |  | ps40_2s.dxf | 98K | Stealth PS40 Helical Gearheads - ratios above 10:1 |  |
| | ps60_1s.dxf | 100K | Stealth PS60 Helical Gearheads - ratios 10:1 & below |  |
 |  | ps60_2s.dxf | 100K | Stealth PS60 Helical Gearhead - ratios above 10:1 |  |
| | ps90_1s.dxf | 99K | Stealth PS90 Helical Gearheads - ratios 10:1 & below |  |
 |  | ps90_2s.dxf | 99K | Stealth PS90 Helical Gearheads - ratios above 10:1 |  |
|
|
 | PX Helical Gearhead DXF |
| |
 |  | 1.PX_Helical.zip | 150K | ZIP file of all PX Helical Gearhead DXF |  |
| | px115-single.dxf | 119K | Stealth PX115 Helical Gearheads - ratios 10:1 & below |  |
 |  | px115-double.dxf | 122K | Stealth PX115 Helical Gearheads - ratios above 10:1 |  |
| | px23-xx-outline.dxf | 57K | Stealth PX23 Helical Gearheads - ratios 10:1 & below |  |
 |  | px23-xxx-outline.dxf | 52K | Stealth PX23 Helical Gearheads - ratios above 10:1 |  |
| | px34-xx-outline.dxf | 54K | Stealth PX34 Helical Gearheads - ratios 10:1 & below |  |
 |  | px34-xxx-outline.dxf | 55K | Stealth PX34 Helical Gearheads - ratios above 10:1 |  |
| | px42-xx-outline.dxf | 54K | Stealth PX42 Helical Gearheads - ratios 10:1 & below |  |
 |  | px42-xxx-outline.dxf | 56K | Stealth PX42 Helical Gearheads - ratios above 10:1 |  |
| | px60-xx-outline.dxf | 61K | Stealth PX60 Helical Gearheads - ratios 10:1 & below |  |
 |  | px60-xxx-outline.dxf | 64K | Stealth PX60 Helical Gearheads - ratios above 10:1 |  |
| | px90-xx-outline.dxf | 60K | Stealth PX90 Helical Gearheads - ratios 10:1 & below |  |
 |  | px90-xxx-outline.dxf | 62K | Stealth PX90 Helical Gearheads - ratios above 10:1 |  |
|
|
 | RA Right Angle Planetary Gearhead DXF |
| |
 |  | 1.RA.zip | 123K | ZIP file of all RA Right Angle Planetary Gearhead DXF |  |
| | Ra115.dxf | 99K | RA115 Right Angle Planetary Gearhead |  |
 |  | Ra142.dxf | 99K | RA142 Right Angle Planetary Gearhead |  |
| | Ra180.dxf | 100K | RA180 Right Angle Planetary Gearhead |  |
 |  | Ra220.dxf | 100K | RA220 Right Angle Planetary Gearhead |  |
| | Ra60.dxf | 99K | RA60 Right Angle Planetary Gearhead |  |
 |  | Ra90.dxf | 100K | RA90 Right Angle Planetary Gearhead |  |
|
|
 | Rotary DWG 200 RT |
| |
 |  | 21201.DWG,20501.DWG,20801.DWG,21001.DWG | 11K,10K,11K,15K | Rotary Table 200RT |  |
|
|
 | RS Right Angle Gearhead DXF |
| |
 |  | 1.RS.zip | 62K | ZIP file of all RS Right Angle Gearhead DXF |  |
| | rs115-xxx-outline.dxf | 65K | RS115 Right Angle Ratios: 5:1, 10:1, 15:1, 20:1, 25:1, 30:1, 40:1, 50:1, 100:1 |  |
 |  | rs142-xxx-outline.dxf | 66K | RS142 Right Angle Ratios: 5:1, 10:1, 15:1, 20:1, 25:1, 30:1, 40:1, 50:1, 100:1 |  |
| | rs180-xxx-outline.dxf | 65K | RS180 Right Angle Ratios: 5:1, 10:1, 15:1, 20:1, 25:1, 30:1, 40:1, 50:1, 100:1 |  |
 |  | rs60-xxx-outline.dxf | 65K | RS60 Right Angle Ratios: 5:1, 10:1, 15:1, 20:1, 25:1, 30:1, 40:1, 50:1, 100:1 |  |
| | rs90-xxx-outline.dxf | 78K | RS90 Right Angle Ratios: 5:1, 10:1, 15:1, 20:1, 25:1, 30:1, 40:1, 50:1, 100:1 |  |
|
|
|  |
| | ZP200.dxf | 565K | ZP200 .dfx |  |
|
|  |
|
|
 | Linear 3D Models |
| |
 |  | FL-SERIES.exe | 3991K | Photonics Nanopositioning Systems IGES |  |
| | M050-SERIES.exe | 822K | Micro Positioning Stage M050 IGES |  |
 |  | M075-SERIES.exe | 1072K | Micro Positioning Stage M075 IGES |  |
| | M100-SERIES.exe | 2174K | Micro Positioning Stage M100 IGES |  |
 |  | M150-SERIES.exe | 2014K | Micro Positioning Stage M150 IGES |  |
| | Z100-SERIES.exe | 1621K | Z Wedge Positioning Stage Z100 IGES |  |
 |  | Z150-SERIES.exe | 1756K | Z Wedge Positioning Stage Z150 IGES |  |
| | Z200-SERIES.exe | 1737K | Z Wedge Positioning Stage Z200 IGES |  |
|
|  |
|
|
 | Baldor Chart in PDF |
| |
 |  | BaldorMountingChart.pdf | 45K | Baldor Motor Mounting Chart |  |
|
|
 | Indramat Chart in PDF |
| |
 |  | Indramat Motor Mounting Chart.pdf | 27K | Indramat Motor Mounting Chart |  |
|
|
 | NEMA Chart in PDF |
| |
 |  | NEMA Motor Mounting Chart.pdf | 22K | NEMA Motor Mounting Chart |  |
|
|
 | Siemens Chart in PDF |
| |
 |  | SiemensMountingChart.pdf | 104K | Siemens Motor Mounting Chart |  |
|
|
 | Star Micronics Chart in PDF |
| |
 |  | StarMicronicsMotorChart.pdf | 19K | Star Micronics Motor Mounting Chart |  |
 | Motor & Configuration Files |
| |
|
|
|  |
| | B0601C1.txt,B0601D1.txt,B0602C1.txt,B0602D1.txt | 1K,1K,1K,1K | B060 Motor Files |  |
 |  | B0901C1.txt,B0901D1.txt,B0902C1.txt,B0902D1.txt | 1K,1K,1K,1K | B090 Motor Files |  |
| | B1151C1.txt,B1151D1.txt,B1152C1.txt,B1152D1.txt | 1K,1K,1K,1K | B115 Motor Files |  |
 |  | 044150E1.txt,044150H1.txt | 1K,1K | Direct Drive Motor Files |  |
| | Posprog.txt,Anspdmod.txt,Antrqmod.TXT,Keyspdmd.txt | 1K,1K,1K,1K | Example Configuration Files |  |
 |  | G060X1C1.txt,G060X1D1.txt,G060X2C1.txt,G060X2D1.txt | 1K,1K,1K,1K | G060 Motor Files |  |
| | G090X1C1.txt,G090X1D1.txt,G090X2C1.txt,G090X2D1.txt | 1K,1K,1K,1K | G090 Motor Files |  |
 |  | G115X1C1.txt,G115X1D1.txt,G115X2C1.txt,G115X2D1.txt | 1K,1K,1K,1K | G115 Motor Files |  |
 | PDF - Advertisement |
| |
|
|
|  |
| | EngineeredSolutions802.pdf,Biotech Flyer1010.pdf | 851K,299K | Biotech |  |
 |  | Cable Connectivity.pdf | 384K | Cable Connectivity |  |
| | Desk Top Robot.pdf | 70K | Desk Top Robot |  |
 |  | EngineeredSolutions802.pdf | 851K | Engineered Solutions for High Performance Positioning Systems |  |
| | GM_1002.pdf | 476K | New Stealth Gearmotor |  |
 |  | i-Drive.pdf | 525K | i-Drive |  |
| | Luge LM with Shield.pdf | 465K | Luge LM with Shield |  |
 |  | PS_RS_AdvancedGearheads.pdf | 122K | Bayside's New Stealth "Advanced" Gearheads with How to Order |  |
| | Rotary_03.pdf | 99K | NEW Rotary Direct Drive |  |
 |  | Stainless Steel GM.pdf | 58K | Stainless Steel Gearmotor |  |
| | Stealth Advantage Gearhead.pdf | 89K | Stealth Advantage Gearhead |  |
 |  | Stealth RX Gearhead.pdf | 479K | Stealth RX Gearhead |  |
| | Z Wedge_03.pdf | 109K | Z Wedge |  |
|
|
|  |
| | Engineered Solutions.pdf | 72K | Engineered Solutions |  |
 |  | Ad_Stealth.pdf | 67K | Gearmotor Fractional |  |
| | GM&iDrive.pdf | 238K | Gearmotor & i-Drive Full Page |  |
 |  | Plug&Play Stack&Build.pdf | 105K | Plug & Play Stack & Build |  |
| | Problem Solver.pdf | 175K | Problem Solver |  |
|
|
|  |
| | idrive-one-touch-one-fee.pdf | 210K | idrive-one-touch-one-feel |  |
 |  | PUT A BAYSIDE INSIDE.pdf | 111K | Put a Bayside Inside |  |
 | PDF - Bayside Full Line Catalog |
| |
|
|
|  |
| | Bayside's Precision catalog 07.pdf | 12570K | PDF |  |
  | PDF - Full Line Catalog (2004 Edition) |
|  |
|
|
 | Corporate Overivew |
| |
 |  | Corporate 4 CL.pdf | 1574K | Corporate Overview |  |
|
|
 | Gearmotors & Gearheads |
| |
 |  | Gears_EngRef 4 cl.pdf | 216K | Gearhead & Gearmotor Reference |  |
| | Gears_GM 4 cl.pdf | 975K | Stealth GM: Gearmotor Series |  |
 |  | Gears_Nema NE & NR 4 cl.pdf | 600K | NEMA NE & NR Series |  |
| | Gears_PS&PX 4 cl.pdf | 628K | Stealth Advanced PS & PX Series |  |
 |  | Gears_RS_RX&Multi 4 cl.pdf | 926K | Stealth RS, RX & Multidrive Advanced Series |  |
| | Gears_standards&selections 4 cl.pdf | 322K | Gearhead Specials, Selections and 9 Step Procedure |  |
 |  | Gears_WheelDrive 4 cl.pdf | 579K | Servo Wheel Series: Compact Wheel Drives for Electric Vehicles |  |
|
|
 | Linear & Rotary Positioning Stages |
| |
 |  | Linear_EngRef 4 cl.pdf | 925K | Enginerring Reference: Linear & Rotary Positioning Stages
|  |
| | Linear_Micro 4 CL.pdf | 865K | Micro Series |  |
 |  | Linear_Rotary Direct & Worm Drive 4 cl.pdf | 775K | Rotary - Direct & Worm Drive Precision Stages |  |
| | Linear_Slide Series 503.pdf | 1891K | Crossed Roller Linear Slide Series - SE Extended Slides, SF Flanged Slides, SP Sealed Slides, SC & SK Series - Crank & Knob Lead Screw Slides & SW Series - Double "V" Slides |  |
 |  | Linear_Ultra 4 CL.pdf | 704K | Ultra Series - Linear Motor & Screw Driven |  |
| | Linear_Z&Nano 503.pdf | 1112K | Z Wedge Series & Nanopositioning Stage Series |  |
 |  | Luge LM Series.pdf | 1329K | Luge LM Series |  |
| | Mini-luge.pdf | 649K | Mini-Luge Series |  |
 |  | Multi-axis_4 cl.pdf | 633K | Multi-Axis Systems |  |
|
|
 | Servo Motors & Drives |
| |
 |  | Motors_EngRef 4 cl.pdf | 520K | Engineering Reference: Frameless Application & Installation |  |
| | Motors_iDrive 4 cl.pdf | 888K | IDrive Series: Servo Drive with Integrated Positioning Control & Bayside Motor Drive Selections |  |
 |  | Motors_IM&TW 4 cl.pdf | 1128K | BM Series: IM Series and Servo Brushless Motors |  |
| | Motors_Kit 4 cl.pdf | 551K | Frameless Series: Brushless Motors |  |
|
|
|  |
| | Warranty 4 cl.pdf | 669K | Terms & Conditions |  |
  | PDF - Precision Gearmotor & Gearhead Catalog |
|  |
|
|
 | Gearmotors & Gearheads |
| |
 |  | Precision Gearhead & Gearhead Catalog.pdf | 7752K | Precision Gearmotor and Geahead Catalog |  |
 | PDF - Product Manual |
| |
|
|
|  |
| | Gearhead Mounting Instructions.pdf | 464K | Gearhead Mouting Instructions |  |
 |  | Gearmotor CD Winding.pdf | 326K | Gearmotor (C/D winding) Product manual |  |
| | Stealth Advanced PS & RS Gearhead.pdf | 87K | Stealth Advanced PS & RS Gearhead Product Manual |  |
|
|
  | Linear & Rotary Positioning Stages |
|  |
| | bpsk_manual.pdf | 121K | BPSK Mini Luge Product Manual |  |
 |  | Direct Drive Rotary Generation 1 Manual.pdf | 471K | Direct Drive Rotary Generation 1 Manual |  |
| | Direct Drive Rotary Generation 2 Manual.pdf | 940K | Direct Drive RotaryGeneration 2 Manual |  |
 |  | LugeLM_manual.pdf | 221K | LugeLM Product Manual |  |
| | Ultra_manual.pdf | 155K | Ultra Manual |  |
 |  | ZWedge Product Manual.pdf | 444K | Z Wedge Direct Product Manual |  |
|
|
 | Motors and Drives |
| |
 |  | Brushless Analog Servo Amplifier Product Manual.pdf | 693K | Brushless Analog Servo Amplifier Product Manual |  |
| | BDA3400 Hardware Manual.pdf | 1231K | Brushless Digital Amplifier BDA3400 Hardware Manual |  |
 |  | BDA3400 Tec Tool Software Manual.pdf | 1056K | Brushless Digital Amplifier BDA3400 Tec Tool Software Manual |  |
| | Brushless Motor AB Winding Product Manual.pdf | 418K | Brushless Motor (A/B winding) Product Manual |  |
 |  | Brushless Motor CD Winding.pdf | 230K | Brushless Motor (C/D winding) Product Manual |  |
| | I Drive Product Manual - US.pdf | 1629K | I Drive Product Manual - US |  |
 |  | iDrive Start Up Guide for Rotary Servomotors.pdf | 338K | iDrive Start Up Guide for Rotary Servomotors
|  |
| | Kit Motor Product Manual1.pdf | 597K | Kit Motor Product Manual |  |
 |  | Nanomotion AB1A Driver Manual.pdf | 188K | Nanomotion AB1A Drive Box User Manual |  |
 | Software Tools |
| |
|
|
|  |
| | WinIDrive_Setup.zip | 3330K | iDrive Software |  |
|
|
|  |
| | Notes6_0_3_Client.exe | 105392K | Notes Client |  |
|
|
|  |
| | AT&TVPN_641.zip | 13237K | Parker VPN version 641 |  |
|
|
|  |
| | luge_lm250-f-300_asm.zip | 3962K | |  |
|
|
|  |
| | Cisco VPN Client for Bayside Connection.zip | 7487K | Cisco VPN Client for Bayside Connection |  |
|
|  |
|
|
 | Parker Bayside Stock Art |
| |
 |  | GRHD_RSADVANCED_HRSoutlin.zip | 30363K | RS Gearheads |  |