 |
 |
File |
Size |
Description |
|
| | gm090mil.dxf | 195K | GM090 with Mil connectors |  |
 |  | gm115din.dxf | 215K | GM115 with Din connectors |  |
| | gm115fly.dxf | 202K | GM115 with flying lead connectors |  |
 |  | gm115mil.dxf | 225K | GM115 with Mil connectors |  |
|
|
 | MultiDrive RB Right Angle Gearhead Single Shaft DXF |
| |
|
|
  | MultiDrive RD Right Angle Gearhead Dual Shaft DXF |
|  |
|
|
 | MultiDrive RT Right Angle Gearhead Hollow Shaft DXF |
| |
|
|
  | NEMA NE In-Line Gearhead DXF |
|  |
|
|
 | NEMA NR Right Angle Gearhead DXF |
| |
|
|
  | PG In-Line Planetary Gearhead DXF |
|  |
|
|
 | PS Helical Gearhead DXF |
| |
|
|
|  |
|
|
 | RA Right Angle Planetary Gearhead DXF |
| |
|
|
|  |
|
|
 | RS Right Angle Gearhead DXF |
| |
|
|
|  |
 | IGES |
| |
|
|  |
 | Motor & Configuration Files |
| |
|
|  |
 | PDF - Bayside Full Line Catalog |
| |
  | PDF - Full Line Catalog (2004 Edition) |
|  |
 | PDF - Precision Gearmotor & Gearhead Catalog |
| |
|
|  |
 | Software Tools |
| |
|
|
|  |
|
|
 | Lotus Notes |
| |
|
|
|  |
|
|
 | Teleflex |
| |
|
|
|  |
 | Web Artwork |
| |