Brushless Digital Drive / Control

Parker Bayside, the worldwide leader in precision motion, introduces its family of Brushless Digital Drives and Intelligent Digital Drive / Control, to support all integrated and brushless motor based products. Parker Bayside's new BDA Series Drive provides high power in a compact package, with a range of power ratings.

The BDA Drive is available in a standard digital drive configuration with power ratings ranging from 3 to 20 amps, with a convenient AC power input. The drive-only version is compatible with +/- 10 analog signals or step / direction inputs.
  • Servo ratings for Intelligent version :
    100 usec for current Loop
    400 usec for velocity Loop
  • Multiple stored programs
  • RS232 / 485 Connection
  • Simple Power & Motor Connection
  • Seven Segment Status Display
  • Digital & Analog Locking Molex I/O Connection
  • Short Circuit Protection:
    Phose-to-phase
    Phase-to-common
FEATURES:
  • AC input in a very compact package with integrated drive, power supply and heat sink.
  • Field upgradeable flash firmware
  • + / - 10 V analog or Step / Direction Signals
  • Compact panel mounting
    Diagnostic & Status Indicator
    1MHz encoder bandwidth

Top of Page


Call 516.484.5353 or 800.305.4555, 27 Seaview Blvd., Port Washington, NY 11050 USA www.parkermotion.com, 707.584.7558 or 800.358.9068
Copyright © 2005 Parker Hannifin Corp.