When to Use:
  • High Precision
  • Short Travel up to 440mm
  • High carrying load
  • Zero Bearing Clearance
  • Clearance

Applications:
  • Electronic Assembly
  • Fiber Optics
  • Medical
  • Pharmaceutical
  • Semiconductor
RC Series: Crossed Roller Bearings
Sizes: 1mm, 2mm, 3mm and 6mm
Raceway Lengths: 20mm to 700mm
Load Carrying Capacity: 2,180kg (4,806 lb)

Options: Stainless steel bearing material, brass, aluminum or plastic retainers, custom machining and Patented Anti-Creep Technology (P.A.C.T.)

Proprietary "2V" Grinding Technology
Parker Bayside uses a proprietary “2V” grinding technology designed to achieve accuracy levels that are twice as high as the industry average. In the first step of the “2V” process, CNC grinders with especially developed wheel media, grind the banking reference and mounting surfaces in the same sweep. In the second step, another CNC machine, with a different wheel media, grinds the V-shaped bearing surface in a soft force magnetic chuck and in strict reference to the banking surface. Pre-sized high precision rollers and custom designed roller retainer strips complete a bearing system unlike any other in the market.

Top of Page


Call 516.484.5353 or 800.305.4555, 27 Seaview Blvd., Port Washington, NY 11050 USA www.parkermotion.com, 707.584.7558 or 800.358.9068
Copyright © 2005 Parker Hannifin Corp.