Linear & Rotary Positioning Stages Overview


Linear & Rotary Positioning Systems, Slides, and Crossed Roller Bearing Products
Products: Linear Positioning Systems

Linear & Rotary Positioning Stages Servo Motors & Drives Gearmotors & Gearheads

Linear and Rotary Stages
Icon
Product Series
Feature
Width
(mm)
Travel
(mm)
Length
(mm)
Max. Load
(kg)
Actuation
Accuracy
Repeatability
Side Driven Open or Solid Frame Ultra High Precision
200 to 600
(4 sizes)
100 to 500
256 to 768
2,187
Ball Screw, Lead Screw, or Linear Motor
+10µm to +3µm

+10µm to +1µm
+5µm to +3µm

+5µm to +0.5µm
ZP200
MX80
Rotary Motion Ultra Precision
100 to 200
(3 sizes)
360o
130 to 230
250
Direct Drive
+24 to +12 arc sec
+8.2 to +4.1 arc sec
Rotary Motion
100 to 300
(4 sizes)
360o
143.5 to 410.7
460
Worm Drive
+ 2 arc min
+ 12 arc sec

Icon
Product Series
Feature
Width
(mm)
Travel
(mm)
Max. Load
(kg)
Material
Limited Travel
50 to 100 (3 sizes)
25 to 150
395
Aluminum or Cast Iron
Crank & Knob Lead Screw
50 to 100 (3 sizes)
25 to 150
395
Aluminum or Cast Iron
Double “V” Low Profile
38 to 100 (3 sizes)
25 to 200
871
Aluminum only


Top of Page


Call 516.484.5353 or 800.305.4555, 27 Seaview Blvd., Port Washington, NY 11050 USA www.parkermotion.com, 707.584.7558 or 800.358.9068
Copyright © 2005 Parker Hannifin Corp.