Products: Linear & Rotary Positioning Stages: Precision Slides: SP Series
Performance Specifications | Dimensions | drawings | How to Order | Lead Times


Width: 50mm to 100mm
Travel: 25mm to 150mm
Loads: Up to 395kg

SP Series: Limited Travel Slides
Options
- Clean Room and Vacuum Rated
- Modifications Available
- Patented Anti-Creep Technology



Features & Benefits:
  • Lightweight Aluminum Construction Provides corrosion resistance, or
    Cast Iron Construction Provides low co-efficient of expansion
  • Crossed Roller Design Provides longer bearing life, higher load capacity, smoother rolling motion, increased mechanical stiffness uses proprietary "2V" grinding process.
  • Raceway Banking Pad Provides a flat and straight banking point
  • Patented Preload Screws
Top of Page


Call 516.484.5353 or 800.305.4555, 27 Seaview Blvd., Port Washington, NY 11050 USA www.parkermotion.com, 707.584.7558 or 800.358.9068
Copyright © 2005 Parker Hannifin Corp.