Products: Linear & Rotary Positioning Stages: Integrated Control Electronics

3U Amplifier
Parker Bayside offers a wide selection of servo amplifier products to integrate with its diverse product line of rotary and linear servo motors. The rack mountable 3U chassis was specifically designed with OEM in mind - for flexibility, ease of maintenance and trouble shooting in a multi-axis environment.

The chassis can accommodate up to four 3U amplifiers and interface to a variety of third party controllers on the market today. The chassis has a uniquely designed personality backplane which reduces the cost of integration and increases the reliability of the system by preconfigured routing of signals using proper grounding and shielding methods. The connectivity to the mechanical stages always remains the same via predefined, separate transducer and motor power connections.

The amplifier options in the 3U chassis vary from linear to PWM (20 KHz) type for both the brush or brushless servos with either Hall effect (trapezoidal) or software commutation (sinusoidal). PWM amplifiers are best suited for applications requiring high continuous power. Linear amplifiers are recommended for applications requiring constant velocity and where electrical noise cannot be tolerated.
Control Card
Highlights
  • Fully integrated four axis amplifier chassis with all power supplies
  • DC Bus Voltage range available 48, 160 or 320 Vdc
  • Connectivity to third party Controls:
    - Delta Tau PMAC1 PCI Controller
    - ACS SPii PCI Controller
    - Galil DMC PCI Controller
    - MEI PCI Controller
  • Robust DIN connecterization for amplifiers, protected DIN motor connectors and standard SUB D encoder connectors
  • Fault protection circuits for over temperature, over-speed, over-voltage and motor stall on amplifiers
  • Digital inputs for amplifier enable / disable, brake and forward / reverse travel limits
  • An open PC board slot for custom customer function implementation
  • All boards and fuses accessible via a removable front hinged door
  • 3U Amplifier continuous output power range 480 watts to 2,000 watts with a broad range of peak (40 amps) and continuous current ratings.

Top of Page


Call 516.484.5353 or 800.305.4555, 27 Seaview Blvd., Port Washington, NY 11050 USA www.parkermotion.com, 707.584.7558 or 800.358.9068
Copyright © 2005 Parker Hannifin Corp.