Product Dimensions
Products
:
Servo Motors & Drives
:
Frameless Kit Motors
:
Dimensions
Performance Specifications
|
Drawings
|
How to Order
|
Lead Times
|
Manual
|
Winding Data
Frame
Size
A
O.D.
B
End Turns O.D.
C
End Turns I.D.
D
I.D.
E
End Turns Length
F
Commutation Length
(mm)
(in)
(mm)
(in)
(mm)
(in)
(mm)
(in)
(mm)
(in)
(mm)
(in)
K032
31.78
31.75
1.251
1.25
29.72
1.17
16.51
0.65
15.06
14.8
0.593
0.583
6.4
0.25
14.5
0.57
K044
44.48
44.42
1.751
1.749
40.64
1.6
26.16
1.03
22.35
22.09
0.88
0.87
7.9
0.31
16.5
0.65
K064
63.52
63.47
2.501
2.499
60.7
2.39
38.1
1.5
35.18
34.92
1.385
1.375
9.65
0.38
17.5
0.69
K089
88.92
88.87
3.501
3.499
85.8
3.38
54.6
2.15
53.47
53.21
2.105
2.095
9.91
0.39
17.5
0.69
K375
95.28
95.22
3.751
3.749
88.9
3.5
53.32
2.06
50.93
50.67
2.005
1.995
12.7
0.5
19.5
0.77
K127
127.02
126.97
5.001
4.999
122.17
4.81
74.17
2.92
72.49
72.23
2.854
2.844
12.7
0.5
19.5
0.77
K500
127.05
126.95
5.002
4.998
115.32
4.54
70.6
2.78
68.2
67.94
2.685
2.675
20.5
0.81
30.5
1.2
K178
177.88
177.72
7.003
6.997
172.72
6.8
111.51
4.39
110.64
110.38
4.355
4.345
20.3
0.8
*
K254
254.07
253.92
10.003
9.997
246.64
9.71
165.1
6.5
157.61
157.35
6.205
6.195
19.6
0.77
*
Frame
Size
G
Rotor O.D.
H
Rotor I.D.
I
Commutaiton Magnet Length
K
Rotor Length
(mm)
(in)
(mm)
(in)
(mm)
(in)
K032
13.94
13.89
0.549
0.547
7.62
7.59
0.3
0.299
13.21
0.52
without Commutation:
K = Stack Length + 0.76mm (0.030in)
K044
21.23
21.18
0.836
0.834
13.97
13.94
0.55
0.549
14.73
0.58
with Commutation:
K = Stack Length + I + 0.76mm (0.030in)
K064
34.04
33.98
1.34
1.338
23.52
23.49
0.926
0.925
16.51
0.65
K089
51.84
51.79
2.041
2.039
40.64
40.61
1.6
1.599
16.71
0.66
K375
49.28
49.15
1.94
1.935
38.1
38.07
1.5
1.499
19.56
0.77
K127
71.15
71.09
2.801
2.799
58.42
58.39
2.3
2.299
19.56
0.77
K500
66.54
66.5
2.62
2.618
50.83
50.8
2.001
2
28.52
1.12
K178
109.2
108.9
4.292
4.29
95.76
95.73
3.77
3.769
*
K254
156.16
156.11
6.148
6.146
140.46
140.44
5.53
5.529
*
*integral commutation not available
How To Order Kit Motors
Top of Page
Home
|
Products
|
Site Map
|
Terms & Conditions
|
Privacy Statement
|
Questionnaire
|
Webmaster
Call
516-484-5353 or 800-305-4555, 27 Seaview Blvd., Port Washington, NY 11050 USA
Copyright © 2001 Bayside Controls Inc.