Products
:
Servo Motors & Drives
:
Frameless Kit Motors
:
How to Order
Performance Specifications
|
Dimensions
|
Drawings
|
Lead Times
|
Manual
|
Winding Data
Order Numbering Example:
K
044
100
- E
Y
2
A
B
C
D
E
A
Model
C
Winding
(1)
32
1
44
2
64
3
89
4
375
5
127
6
500
7
178
8
254
E
F
B
Stack Length
G
25
0.25 in
H
50
0.50 in
J
75
0.75 in
K
100
1.00 in
L
150
1.50 in
200
2.00 in
D
Connection
Y
Note:
(1) Consult Bayside (1-800-305-4555 or
Winding Data
) for specific winding designations.
(2) Integral Commutation not available for K178 and K254
E
Commutation (2)
1
Without
2
With Integral
How to Order
Bayside's Kit Motor Series are supported by a worldwide network of
offices
and
local distributors
.
Call
1-800-305-4555
or
email
an
Application Engineer
for assistance or for the name of your local distributor.
Top of Page
Home
|
Products
|
Site Map
|
Terms & Conditions
|
Privacy Statement
|
Questionnaire
|
Webmaster
Call
516-484-5353 or 800-305-4555, 27 Seaview Blvd., Port Washington, NY 11050 USA
Copyright © 2001 Bayside Controls Inc.