Precision Gearheads

NR (Right Angle)
Order Numbering Example:
NR
34
- S
010
- XXX
LB
A
B
C
D
E

A Frame Size
23
34
42
B Shaft
S
D
E
C Ratios
001
1:1
003
3:1
005
5:1
008
8:1
010
10:1
015
15:1
020
20:1
030
30:1
050
50:1
100
100:1
(All ratios are exact)
E Special
XXX
Factory Issued
F Backlash
LB
Optional Low Backlash


MOUNTING TO NEMA FRAMED MOTORS: DIRECT MOUNT

Gearheads attach directly to motors with NEMA mounting dimensions (see table). Bayside’s Clamp-on-Pinion and mounting hardware is included with gearheads, so your motor can be up and running in a matter of minutes.

NEMA DIMENSIONS

DIMENSIONS
NE23
NE34
NE42

(in)

(mm)

(in)

(mm)

(in)

(mm)
    A - Motor Shaft Dimeter
0.250
(6.4)
.375/.500
(9.5/12.7)
0.625
(15.9)
    B - Motor Shaft Length
0.810
(20.6)
1.250
(31.8)
1.380
(35.1)
    C - Pilot Diamter
1.500
(38.1)
2.875
(73.0)
2.186
(55.5)
    D - Pilot Length
0.063
(1.6)
0.063
(1.6)
0.093
(2.4)
    E - Mounting Bolt Circle
2.625
(66.7)
3.875
(98.4)
4.950
(125.7)
    F - Bolt Hole Size
0.195
(5.0)
0.218
(5.5)
0.281
(7.1)

MOUNTING TO NON-NEMA FRAMED MOTORS: ADAPTER MOUNT
For motors with non-NEMA dimensions, Bayside supplies a mounting kit including a Clamp-On-Pinion, adapter plate and all necessary hardware. When ordering, simply provide the part number or outline drawing of your motor, and the gearhead will be shipped ready-to-mount.

How to Order

1. Pick frame size and ratio.
2. Pick options.
3. Specify motor make and model for mounting kit.

Bayside's NEMA Gearheads are supported by a worldwide network of offices and local distributors.
Call 1-800-305-4555 or email an Application Engineer for assistance or for the name of your local distributor.

Top of Page

Home | Products | Site Map | Terms & Conditions | Privacy Statement | Questionnaire | Webmaster



Call 516-484-5353 or 800-305-4555, 27 Seaview Blvd., Port Washington, NY 11050 USA
Copyright © 2001 Bayside Controls Inc.