Product Specifications
Products
:
Servo Motors & Drives
:
Frameless Kit Motors
:
Performance Specifications
Dimensions
|
Drawings
|
How to Order
|
Lead Times
|
Manual
|
Winding Data
Kit Performance Specifications
Frame
Size
Stack
Lenth
Continuous
(1)
Torque
T
C
Peak
Torque
T
P
Motor Constant
K
m
Core Loss
P
C
Rotor Inertia *
J
m
Electrical
Time
Constant
T
C
Thermal
Resistance
Weight
(mm)
(in)
(Nm)
(oz in)
(Nm)
(oz in)
(Nm/(W)1/2)
(oz in/(W)1/2)
W@1kRPM
(gm cm sec
2
)
(oz in sec
2
)
(msec)
(
o
C/W)
(kg)
(oz)
K032025
6.35
0.25
0.044
6.3
0.095
13.5
0.009
1.25
0.03
0.0016
0.000022
0.21
3.44
0.042
1.5
K032050
12.7
0.5
0.08
11.4
0.188
27
0.016
2
0.06
0.0032
0.000045
0.35
3.44
0.068
2.4
K032075
19.05
0.75
0.11
15.7
0.281
40
0.022
3
0.09
0.0048
0.000067
0.44
3.44
0.096
3.4
K032100
25.4
1
0.136
19.4
0.375
54
0.027
4
0.12
0.0064
0.000089
0.5
3.44
0.122
4.3
K032150
38.1
1.5
0.181
25.8
0.544
77.7
0.036
5.15
0.18
0.0096
0.000134
0.6
3.44
0.173
6.1
K032200
50.8
2
0.22
31.1
0.654
93.4
0.044
6.25
0.24
0.013
0.000178
0.66
3.44
0.26
9.2
K044025
6.35
0.25
0.119
17
3.97
45.3
0.02
3
0.11
0.0072
0.0001
0.39
2.36
0.085
3
K044050
12.7
0.5
0.214
30.6
7.89
90
0.035
5
0.24
0.014
0.0002
0.62
2.36
0.133
5
K044075
19.05
0.75
0.297
42.4
11.16
127.3
0.049
7
0.37
0.022
0.0003
0.76
2.36
0.2
7
K044100
25.4
1
0.364
52
13.7
156.2
0.06
9
0.49
0.03
0.00041
0.89
2.36
0.224
8
K044150
38.1
1.5
0.484
69.1
18.17
207.2
0.08
11.4
0.74
0.044
0.00061
1.05
2.36
0.311
11
K044200
50.8
2
0.585
83.6
22
250.9
0.097
13.8
1.11
0.06
0.00082
1.12
2.36
0.399
14.1
K064025
6.35
0.25
0.31
44.3
0.93
133
0.048
6.88
0.37
0.046
0.00064
0.59
1.68
0.142
5
K064050
12.7
0.5
0.62
89
1.87
267
0.087
12.48
0.78
0.092
0.00128
0.98
1.68
0.286
10.1
K064075
19.05
0.75
0.85
121.7
2.56
365
0.122
17.44
1.19
0.138
0.00192
1.26
1.68
0.427
15.1
K064100
25.4
1
1.08
154
3.23
462
0.15
21.44
1.6
0.184
0.00256
1.47
1.68
0.572
20.2
K064150
38.1
1.5
1.46
209
4.39
627
0.204
29.12
2
0.276
0.00384
1.77
1.68
0.846
30.2
K064200
50.8
2
2.16
308
6.47
924
0.244
34.88
3.23
0.369
0.00512
1.97
1.68
1.129
40.3
K089025
6.35
0.25
0.653
93.3
1.96
280
0.069
9.92
1.07
0.196
0.00272
0.75
1.02
0.249
8.8
K089050
12.7
0.5
1.307
186.7
3.92
560
0.164
23.36
2.14
0.38
0.00528
1.26
1.02
0.498
17.6
K089075
19.05
0.75
1.96
280
5.88
840
0.235
33.6
3.35
0.576
0.008
1.64
1.02
0.747
26.4
K089100
25.4
1
2.618
374
7.84
1,120
0.283
40.64
4.42
0.792
0.0011
1.92
1.02
0.996
35.2
K089150
38.1
1.5
3.92
560
11.76
1,680
0.381
54.4
6.7
1.15
0.016
2.33
1.02
1.494
52.8
K089200
50.8
2
4.291
613
12.87
1,839
0.466
66.56
8.95
1.51
0.021
2.6
1.02
1.992
70.4
K375025
6.35
0.25
0.924
132
2.76
394
0.082
11.7
0.6
0.158
0.0022
0.85
1.02
0.382
13.5
K375050
12.7
0.5
1.715
245
5.14
734
0.153
21.8
1.2
0.324
0.0045
1.45
1.02
0.611
21.6
K375075
19.05
0.75
2.401
343
7.19
1,027
0.213
30.4
1.8
0.497
0.0069
1.9
1.02
0.917
32.4
K375100
25.4
1
3.003
429
9
1,286
0.267
38.1
2.4
0.655
0.0091
2.24
1.02
1.095
38.7
K375150
38.1
1.5
4.025
575
12.6
1,723
0.357
51
3.6
1.01
0.014
2.68
1.02
1.554
54.9
K375200
50.8
2
4.935
705
14.82
2,117
0.438
62.6
4.8
1.3
0.018
3.03
1.02
2.343
82.8
K127050
12.7
0.5
3.94
563
11.83
1,690
0.29
41.4
4.7
1.15
0.016
2.38
0.7
1.087
38.4
K127100
25.4
1
6.98
997
21.04
3,006
0.513
73.3
9.6
2.38
0.033
3.7
0.7
1.766
62.4
K127150
38.1
1.5
9.56
1,365
28.66
4,094
0.702
100.3
14.5
3.53
0.049
4.6
0.7
2.355
83.2
K127200
50.8
2
11.75
1,678
35.24
5,034
0.864
123.4
19.4
4.75
0.066
5.23
0.7
2.99
105.6
K500050
12.7
0.5
3.05
435
9.14
1,306
0.224
32
1.6
1.15
0.016
2.6
0.7
1.087
38.4
K500100
25.4
1
5.49
784
16.46
2,352
0.403
57.6
3
2.3
0.032
4.5
0.7
1.766
62.4
K500150
38.1
1.5
7.92
1,131
23.76
3,394
0.582
83.2
4.8
3.46
0.048
6
0.7
2.355
83.2
K500200
50.8
2
9.44
1,349
28.32
4,046
0.694
99.2
6.4
4.61
0.064
6.4
0.7
2.988
105.6
K178050
12.7
0.5
10.12
1,445
16.18
2,312
0.627
89.6
9.1
4.75
0.066
4.16
0.5
2.4
84.8
K178100
25.4
1
18.06
2,580
28.89
4,127
1.12
160
18.7
9.36
0.13
6.54
0.5
3.71
131.2
K178150
38.1
1.5
24.75
3,535
39.59
5,655
1.534
219
28.05
14,100
0.2
8.15
0.5
4.98
176
K178200
50.8
2
30.7
4,386
49.12
7,017
1.904
272
37.4
1,833
0.26
9.31
0.5
6.34
224
K254050
12.7
0.5
18.78
2,683
30.04
4,292
1.043
149
17.9
17,484
0.248
6.05
0.4
4.48
158.4
K254100
25.4
1
33.92
4,846
54.27
7,753
1.883
269
35.5
34,756
0.493
9.63
0.4
6.79
240
K254150
38.1
1.5
46.84
6,692
74.95
10,707
2.597
371
53.1
52,029
0.738
12.5
0.4
9.056
320
K254200
50.8
2
58.35
8,336
93.37
13,338
3.234
462
71
69,513
0.986
14.7
0.4
11.32
400
Frame Size
Pole Count
K032
4
K044
6
K064
8
K089
12
K375
12
K127
12
K500
8
K178
18
K254
18
(1) = Housed in a motor frame. Typically an aluminum cylinder with 6.35mm (0.250in) thick walls,
K032, K044 and K064 mounted to a 152mm x 152mm x 12.5 mm (6in x 6in x 0.5in) aluminum plate
K089 mounted to a 203mm x 203mm x 12.5mm (8in x 8in x 0.5in) aluminum plate
K375, K127 and K500 mounted to a 305mm x 305mm x 12.5mm (12in x 12in x 0.5in) aluminum plate.
K178 and K254 mounted to a 406mm x 406mm x 12.5mm (16in x 16in x 0.5in) aluminum plate.
* See Application Notes for inertia discussion.
How To Order Kit Motors
Top of Page
Home
|
Products
|
Site Map
|
Terms & Conditions
|
Privacy Statement
|
Questionnaire
|
Webmaster
Call
516-484-5353 or 800-305-4555, 27 Seaview Blvd., Port Washington, NY 11050 USA
Copyright © 2001 Bayside Controls Inc.