 |  | Units | ALL BDS / BDN Models |
| Input | Main connection | V | 115V/ 208V / 230V (for all voltages + 10% |
| Main frequency | Hz | 50 to 60 or DC |
| General | Control |  | Digital field orientation with rotary feedback.
Suitable for asynchronous motors and synchronous servo-motors |
| Ramp time | s | 0 to 300 |
| Operational range |  | 4 quadrant, integrated brake electronic |
| Speed control |  | Sine-wave encoder, incremental encoder |
| Messages |  | Over-current, over-voltage, over-temperature, further errors indicated by error codes |
| Cooling |  | Separate cooling module, alternative assembly on cold plate |
| Assembly |  | DIN 50022 rail or wall mounted |
Control section Inputs and Outputs
| Reference input | V | -10 +10; 1 to 10 |
mA | 0 to 20; 4 to 20 (with external resistor 500) |
| Analog input |  | 1 input programmable |
| Analog output |  | 1 output programmable; 0-10V |
| Digital inputs |  | 5 inputs, programmable |
| Digital output |  | 1 Relay 0.4 amps/ 125 Vac; 2 amps/30 Vdc |
| Standard interface |  | RS 485 serial interface |
| Control panel |  | 6 buttons, illuminated LCD display, remote control via PC with Windows software |
| Environmental conditions | Ambient temperature | C | 0 to +40 |
| Storage temperature | C | 0 to +55 |
| Relative humidity | % | 5 to 85 non-condensing |
| Altitude | m | 0 to 1,000 above sea level |
| RFI / EMC |  | EN55011 for construction in accordance with EMC regulations
class A integrated in 1-Phase units (EN61800-3), 3-Phase optional
class B optional (EN 55011) |
| Protection class | IP | IP 20 |