; KEYPAD Speed Mode set-up parameters: ; IMPORTANT: 1. For stable/best response, speed loop ; (P72,P73) must be tuned properly for connected motor/load. ; 2. P5 can be increased as required for the application. ; Not to exceed the encoder frequency limit of connected ; motor/encoder combination (or value in motor file). ; created 2/06/03 by Tom Gianni, Bayside Motion Group ; Number Value Description 1 0 Ramp-up time 0..P6 = no delay 2 0 Ramp-down time P7..0 = no delay 4 0 Minimum speed = 0 RPM 5 1000 Max speed in RPM (see header note!) 20 0 Choice of the display value = RPM 22 0 Input source = keypad 23 2 Control mode = speed w/encoder 24 0 Enable after power on = off 36 0 Filter time constant of analog input= zero 40 0 L5 = none assigned 41 0 L6 = none assigned 42 0 L7 = none assigned 43 0 L8 = none assigned 44 0 L9 = none assigned 109 1 Start encoder commutation on power up (P40=0)