; Basic Analog Torque Mode set-up parameters: command signal ; with L5 enable switch. ; IMPORTANT: P35 can be increased as required for application. ; Should not exceed P3 of motor file: maximum allowable torque ; current of motor-drive system (combination). ; Use with motor file parameters for connected motor type ; created 1/31/03 by Tom Gianni, Bayside Motion Group ; Number Value Parameter Description 20 2 Choice of the display value = motor current 22 1 Input source = analog command 23 4 Control mode = torque with encoder 24 1 Enable after power on = active 32 2 Analog input range = 0 to +/- 10V 33 0 Add analog input = no 34 0 Torque at 0V = 0% 35 100 Torque at 10V = 100% default (see header note) 36 0 Filter time constant of analog input = zero 40 1 Function of digital input L5 = enable (for P109=0) 41 0 Function of digital input L6 = none assigned 42 0 Function of digital input L7 = none assigned 43 0 Function of digital input L8 = none assigned 44 0 Function of digital input L9 = none assigned