; motor file GM090-X1D1 for BDx072 ; 300 VDC winding,2000 line TTL encoder ; revised 11/05/03 by Tom Gianni, Bayside Motion Group ; Number Value Parameter Description 3 300 Maximum torque current in percent of rated 5 4500 Maximum speed (encoder freq limited) 8 4950 Over-speed error (set 10% higher than Max speed) 70 2000 Encoder increments 71 1 Encoder type 100 293 Rated frequency of motor 101 4400 Rated speed of motor (max no-load speed) 102 300 Rated voltage of motor 103 250 Rated current of motor, format i...idd 105 1 Motor type 107 1 Pole Finding Method = encoder commutation 109 0 Start encoder commutation on initial enable 111 9 Leakage (stator) inductance L-N in mH 112 500 Stator resistance L-N in ohms, format i...idd 120 2 Motor protection function 121 0 Heating class of the motor