File Size Description
Hide details for AdvertisementsAdvertisements
Hide details for BrochuresBrochures
1st Qtr product release.pdf902K1st Qtr Product Release booklet
Hide details for Direct MailDirect Mail
acr9000postcard.pdf361KProduct Release - ACR9000 postcard
ariespostcard.pdf190KProduct Release - Aries Postcard
drug discovery.pdf832KDrug Discovery postcard
hpcpostcard.pdf488KProduct Release - HPC Postcard
MppPostcard.pdf318KProduct Release - MPP Postcard
semipostcard.pdf148KSemicon Postcard
Hide details for FliersFliers
acrflier.pdf182KACR9000 Flier
ariesflier.pdf153KAries Drive Flier
HPCflier.pdf90KHPC/HPX WorkStations
mppflier.pdf95KMPP Motor
Hide details for DXFDXF
Hide details for 200RT DWG200RT DWG
200RT5.DWG,200RT.DWG,200RT2.DWG,200RT3.DWG,200RT4.DWG11K,10K,11K,11K,15K200RT DWG
Hide details for Brushless Motor DXFBrushless Motor DXF
bm060din.dxf166KBM060 with DIN connectors
bm060fly.dxf154KBM060 with flying lead connectors
bm060mil.dxf164KBM060 with Mil connectors
bm090din.dxf180KBM090 with DIN connectors
bm090fly.dxf152KBM090 with flying lead connectors
bm090mil.dxf176KBM090 with Mil connectors
bm115din.dxf202KBM115 with DIN connectors
bm115fly.dxf182KBM115 with flying lead connectors
bm115mil.dxf202KBM115 with Mil connectors
Hide details for Direct Drive Rotary Stage DXFDirect Drive Rotary Stage DXF
r100d.dxf551KR100D Direct Drive Rotary Stage
r150d.dxf528KR150D Direct Drive Rotary Stage
Hide details for Gearmotor DXFGearmotor DXF
gm060din.dxf178KGM060 with Din connectors
gm060fly.dxf167KGM060 with flying lead connectors
gm060mil.dxf182KGM060 with Mil connectors
gm090din.dxf189KGM090 with Din connectors
gm090fly.dxf182KGM090 with flying lead connectors
gm090mil.dxf195KGM090 with Mil connectors
gm115din.dxf215KGM115 with Din connectors
gm115fly.dxf202KGM115 with flying lead connectors
gm115mil.dxf225KGM115 with Mil connectors
Hide details for MultiDrive RB Right Angle Gearhead Single Shaft DXFMultiDrive RB Right Angle Gearhead Single Shaft DXF
1.MultiDriveRB.ZIP138KZIP file of all MultiDrive RB Right Angle Gearhead DXF
rb115-st.dxf77KRB115 Right Angle with Stealth input ratios above 3:1
Rb115_1s.dxf71KRB115 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1
rb142-st.dxf77KRB142 Right Angle with Stealth input ratios above 3:1
Rb142_1s.dxf71KRB142 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1
rb180-st.dxf77KRB180 Right Angle with Stealth input ratios above 3:1
Rb180_1s.dxf71KRB180 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1
rb220-st.dxf77KRB220 Right Angle with Stealth input ratios above 3:1
Rb220_1s.dxf71KRB220 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1
rb90-st.dxf77KRB90 Right Angle with Stealth input ratios above 3:1
Rb90_1s.dxf74KRB90 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1
Hide details for MultiDrive RD Right Angle Gearhead Dual Shaft DXFMultiDrive RD Right Angle Gearhead Dual Shaft DXF
1.MultiDriveRd.ZIP141KZIP file of all MultiDrive RD Right Angle Gearhead Dual Shaft DXF
rd115-st.dxf79KRD115 Right Angle with Stealth input ratios above 3:1
Rd115_1s.dxf73KRD115 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1
rd142-st.dxf79KRD142 Right Angle with Stealth input ratios above 3:1
Rd142_1s.dxf73KRD142 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1
rd180-st.dxf79KRD180 Right Angle with Stealth input ratios above 3:1
Rd180_1s.dxf73KRD180 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1
rd220-st.dxf79KRD220 Right Angle with Stealth input ratios above 3:1
Rd220_1s.dxf73KRD220 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1
rd90-st.dxf79KRD90 Right Angle with Stealth input ratios above 3:1
Rd90_1s.dxf77KRD90 Right Angle without Stealth input ratios: 1:1, 2:1, 3:1
Hide details for MultiDrive RT Right Angle Gearhead Hollow Shaft DXFMultiDrive RT Right Angle Gearhead Hollow Shaft DXF
1.MultiDriveRT.ZIP130KZIP file of all MultiDrive RT Right Angle Gearhead Hollow Shaft DXF
rt115-st.dxf73KRT115 Right Angle with Stealth input ratios above 3:1
Rt115_1s.dxf66KRT115 Right Angle without Stealth input ratios 3:1
rt142-st.dxf73KRT142 Right Angle with Stealth input ratios above 3:1
Rt142_1s.dxf66KRT142 Right Angle without Stealth input ratios 3:1
rt180-st.dxf73KRT180 Right Angle with Stealth input ratios above 3:1
Rt180_1s.dxf66KRT180 Right Angle without Stealth input ratios 3:1
rt220-st.dxf73KRT220 Right Angle with Stealth input ratios above 3:1
Rt220_1s.dxf66KRT220 Right Angle without Stealth input ratios 3:1
rt90-st.dxf73KRT90 Right Angle with Stealth input ratios above 3:1
Rt90_1s.dxf76KRT90 Right Angle without Stealth input ratios 3:1
Hide details for NEMA NE In-Line Gearhead DXFNEMA NE In-Line Gearhead DXF
Ne23.dxf82KNEMA NE23 In-Line Gearhead
Ne34.dxf86KNEMA NE34 In-Line Gearhead
Ne42.dxf86KNEMA NE42 In-Line Gearhead
Ne56.dxf93KNEMA NE56 In-Line Gearhead
1.NemaNE.ZIP71KZIP file of all NEMA NE In-Line Gearhead DXF
Hide details for NEMA NR Right Angle Gearhead DXFNEMA NR Right Angle Gearhead DXF
1.NemaNR.ZIP87KZIP file of all NEMA NR Right Angle Gearhead DXF
Nr23.dxf104KNEMA NR23 Right Angle Gearhead
Nr34.dxf107KNEMA NR34 Right Angle Gearhead
Nr42.dxf106KNEMA NR42 Right Angle Gearhead
Nr56.dxf104KNEMA NR56 Right Angle Gearhead
Hide details for PG In-Line Planetary Gearhead DXFPG In-Line Planetary Gearhead DXF
1.PG.ZIP114KZIP file of all PG In-Line Planetary Gearhead DXF
Pg115.dxf93KPG115 In-Line Planetary Gearhead
Pg142.dxf92KPG142 In-Line Planetary Gearhead
Pg180.dxf92KPG180 In-Line Planetary Gearhead
Pg220.dxf92KPG220 In-Line Planetary Gearhead
Pg60.dxf93KPG60 In-Line Planetary Gearhead
Pg90.dxf92KPG90 In-Line Planetary Gearhead
Hide details for PS Helical Gearhead DXFPS Helical Gearhead DXF
1.PS_Helical.zip288KZIP file of all PS Helical Gearhead DXF
ps115_1s.dxf100KStealth PS115 Helical Gearheads - ratios 10:1 & below
ps115_2s.dxf99KStealth PS115 Helical Gearheads - ratios above 10:1
ps142_1s.dxf100KStealth PS142 Helical Gearheads - ratios 10:1 & below
ps142_2s.dxf99KStealth PS142 Helical Gearheads - ratios above 10:1
ps180_1s.dxf100KStealth PS180 Helical Gearheads - ratios 10:1 & below
ps180_2s.dxf100KStealth PS180 Helical Gearheads - ratios above 10:1
ps220_1s.dxf101KStealth PS220 Helical Gearheads - ratios 10:1 & below
ps220_2s.dxf101KStealth PS220 Helical Gearheads - ratios above 10:1
ps300-outline_1.dxf101KStealth PS220 Helical Gearheads
ps40_1s.dxf98KStealth PS40 Helical Gearheads - ratios 10:1 & below
ps40_2s.dxf98KStealth PS40 Helical Gearheads - ratios above 10:1
ps60_1s.dxf100KStealth PS60 Helical Gearheads - ratios 10:1 & below
ps60_2s.dxf100KStealth PS60 Helical Gearhead - ratios above 10:1
ps90_1s.dxf99KStealth PS90 Helical Gearheads - ratios 10:1 & below
ps90_2s.dxf99KStealth PS90 Helical Gearheads - ratios above 10:1
Hide details for PX Helical Gearhead DXFPX Helical Gearhead DXF
1.PX_Helical.zip150KZIP file of all PX Helical Gearhead DXF
px115-single.dxf119KStealth PX115 Helical Gearheads - ratios 10:1 & below
px115-double.dxf122KStealth PX115 Helical Gearheads - ratios above 10:1
px23-xx-outline.dxf57KStealth PX23 Helical Gearheads - ratios 10:1 & below
px23-xxx-outline.dxf52KStealth PX23 Helical Gearheads - ratios above 10:1
px34-xx-outline.dxf54KStealth PX34 Helical Gearheads - ratios 10:1 & below
px34-xxx-outline.dxf55KStealth PX34 Helical Gearheads - ratios above 10:1
px42-xx-outline.dxf54KStealth PX42 Helical Gearheads - ratios 10:1 & below
px42-xxx-outline.dxf56KStealth PX42 Helical Gearheads - ratios above 10:1
px60-xx-outline.dxf61KStealth PX60 Helical Gearheads - ratios 10:1 & below
px60-xxx-outline.dxf64KStealth PX60 Helical Gearheads - ratios above 10:1
px90-xx-outline.dxf60KStealth PX90 Helical Gearheads - ratios 10:1 & below
px90-xxx-outline.dxf62KStealth PX90 Helical Gearheads - ratios above 10:1
Hide details for RA Right Angle Planetary Gearhead DXFRA Right Angle Planetary Gearhead DXF
1.RA.zip123KZIP file of all RA Right Angle Planetary Gearhead DXF
Ra115.dxf99KRA115 Right Angle Planetary Gearhead
Ra142.dxf99KRA142 Right Angle Planetary Gearhead
Ra180.dxf100KRA180 Right Angle Planetary Gearhead
Ra220.dxf100KRA220 Right Angle Planetary Gearhead
Ra60.dxf99KRA60 Right Angle Planetary Gearhead
Ra90.dxf100KRA90 Right Angle Planetary Gearhead
Hide details for Rotary DWG 200 RTRotary DWG 200 RT
21201.DWG,20501.DWG,20801.DWG,21001.DWG11K,10K,11K,15KRotary Table 200RT
Hide details for RS Right Angle Gearhead DXFRS Right Angle Gearhead DXF
1.RS.zip62KZIP file of all RS Right Angle Gearhead DXF
rs115-xxx-outline.dxf65KRS115 Right Angle Ratios: 5:1, 10:1, 15:1, 20:1, 25:1, 30:1, 40:1, 50:1, 100:1
rs142-xxx-outline.dxf66KRS142 Right Angle Ratios: 5:1, 10:1, 15:1, 20:1, 25:1, 30:1, 40:1, 50:1, 100:1
rs180-xxx-outline.dxf65KRS180 Right Angle Ratios: 5:1, 10:1, 15:1, 20:1, 25:1, 30:1, 40:1, 50:1, 100:1
rs60-xxx-outline.dxf65KRS60 Right Angle Ratios: 5:1, 10:1, 15:1, 20:1, 25:1, 30:1, 40:1, 50:1, 100:1
rs90-xxx-outline.dxf78KRS90 Right Angle Ratios: 5:1, 10:1, 15:1, 20:1, 25:1, 30:1, 40:1, 50:1, 100:1
Hide details for ZP200 DFXZP200 DFX
ZP200.dxf565KZP200 .dfx
Hide details for IGESIGES
Hide details for Linear 3D ModelsLinear 3D Models
FL-SERIES.exe3991KPhotonics Nanopositioning Systems IGES
M050-SERIES.exe822KMicro Positioning Stage M050 IGES
M075-SERIES.exe1072KMicro Positioning Stage M075 IGES
M100-SERIES.exe2174KMicro Positioning Stage M100 IGES
M150-SERIES.exe2014KMicro Positioning Stage M150 IGES
Z100-SERIES.exe1621KZ Wedge Positioning Stage Z100 IGES
Z150-SERIES.exe1756KZ Wedge Positioning Stage Z150 IGES
Z200-SERIES.exe1737KZ Wedge Positioning Stage Z200 IGES
Hide details for Motor Mounting ChartMotor Mounting Chart
Hide details for Baldor Chart in PDFBaldor Chart in PDF
BaldorMountingChart.pdf45KBaldor Motor Mounting Chart
Hide details for Indramat Chart in PDFIndramat Chart in PDF
Indramat Motor Mounting Chart.pdf27KIndramat Motor Mounting Chart
Hide details for NEMA Chart in PDFNEMA Chart in PDF
NEMA Motor Mounting Chart.pdf22KNEMA Motor Mounting Chart
Hide details for Siemens Chart in PDFSiemens Chart in PDF
SiemensMountingChart.pdf104KSiemens Motor Mounting Chart
Hide details for Star Micronics Chart in PDFStar Micronics Chart in PDF
StarMicronicsMotorChart.pdf19KStar Micronics Motor Mounting Chart
Hide details for Motor & Configuration FilesMotor & Configuration Files
Hide details for i-Drivei-Drive
B0601C1.txt,B0601D1.txt,B0602C1.txt,B0602D1.txt1K,1K,1K,1KB060 Motor Files
B0901C1.txt,B0901D1.txt,B0902C1.txt,B0902D1.txt1K,1K,1K,1KB090 Motor Files
B1151C1.txt,B1151D1.txt,B1152C1.txt,B1152D1.txt1K,1K,1K,1KB115 Motor Files
044150E1.txt,044150H1.txt1K,1KDirect Drive Motor Files
Posprog.txt,Anspdmod.txt,Antrqmod.TXT,Keyspdmd.txt1K,1K,1K,1KExample Configuration Files
G060X1C1.txt,G060X1D1.txt,G060X2C1.txt,G060X2D1.txt1K,1K,1K,1KG060 Motor Files
G090X1C1.txt,G090X1D1.txt,G090X2C1.txt,G090X2D1.txt1K,1K,1K,1KG090 Motor Files
G115X1C1.txt,G115X1D1.txt,G115X2C1.txt,G115X2D1.txt1K,1K,1K,1KG115 Motor Files
Hide details for PDF - AdvertisementPDF - Advertisement
Hide details for FlyersFlyers
EngineeredSolutions802.pdf,Biotech Flyer1010.pdf851K,299KBiotech
Cable Connectivity.pdf384KCable Connectivity
Desk Top Robot.pdf70KDesk Top Robot
EngineeredSolutions802.pdf851KEngineered Solutions for High Performance Positioning Systems
GM_1002.pdf476KNew Stealth Gearmotor
i-Drive.pdf525K i-Drive
Luge LM with Shield.pdf465KLuge LM with Shield
PS_RS_AdvancedGearheads.pdf122KBayside's New Stealth "Advanced" Gearheads with How to Order
Rotary_03.pdf99KNEW Rotary Direct Drive
Stainless Steel GM.pdf58KStainless Steel Gearmotor
Stealth Advantage Gearhead.pdf89KStealth Advantage Gearhead
Stealth RX Gearhead.pdf479KStealth RX Gearhead
Z Wedge_03.pdf109KZ Wedge
Hide details for Magazine AdsMagazine Ads
Engineered Solutions.pdf72KEngineered Solutions
Ad_Stealth.pdf67KGearmotor Fractional
GM&iDrive.pdf238KGearmotor & i-Drive Full Page
Plug&Play Stack&Build.pdf105KPlug & Play Stack & Build
Problem Solver.pdf175KProblem Solver
Hide details for PostcardsPostcards
idrive-one-touch-one-fee.pdf210Kidrive-one-touch-one-feel
PUT A BAYSIDE INSIDE.pdf111KPut a Bayside Inside
Hide details for PDF - Bayside Full Line CatalogPDF - Bayside Full Line Catalog
Hide details for Bayside CatalogBayside Catalog
Bayside's Precision catalog 07.pdf12570KPDF
Hide details for PDF - Full Line Catalog (2004 Edition)PDF - Full Line Catalog (2004 Edition)
Hide details for Corporate OverivewCorporate Overivew
Corporate 4 CL.pdf1574KCorporate Overview
Hide details for Gearmotors & GearheadsGearmotors & Gearheads
Gears_EngRef 4 cl.pdf216KGearhead & Gearmotor Reference
Gears_GM 4 cl.pdf975KStealth GM: Gearmotor Series
Gears_Nema NE & NR 4 cl.pdf600KNEMA NE & NR Series
Gears_PS&PX 4 cl.pdf628KStealth Advanced PS & PX Series
Gears_RS_RX&Multi 4 cl.pdf926KStealth RS, RX & Multidrive Advanced Series
Gears_standards&selections 4 cl.pdf322KGearhead Specials, Selections and 9 Step Procedure
Gears_WheelDrive 4 cl.pdf579KServo Wheel Series: Compact Wheel Drives for Electric Vehicles
Hide details for Linear & Rotary Positioning StagesLinear & Rotary Positioning Stages
Linear_EngRef 4 cl.pdf925KEnginerring Reference: Linear & Rotary Positioning Stages
Linear_Micro 4 CL.pdf865KMicro Series
Linear_Rotary Direct & Worm Drive 4 cl.pdf775KRotary - Direct & Worm Drive Precision Stages
Linear_Slide Series 503.pdf1891KCrossed Roller Linear Slide Series - SE Extended Slides, SF Flanged Slides, SP Sealed Slides, SC & SK Series - Crank & Knob Lead Screw Slides & SW Series - Double "V" Slides
Linear_Ultra 4 CL.pdf704KUltra Series - Linear Motor & Screw Driven
Linear_Z&Nano 503.pdf1112K Z Wedge Series & Nanopositioning Stage Series
Luge LM Series.pdf1329KLuge LM Series
Mini-luge.pdf649KMini-Luge Series
Multi-axis_4 cl.pdf633KMulti-Axis Systems
Hide details for Servo Motors & DrivesServo Motors & Drives
Motors_EngRef 4 cl.pdf520KEngineering Reference: Frameless Application & Installation
Motors_iDrive 4 cl.pdf888KIDrive Series: Servo Drive with Integrated Positioning Control & Bayside Motor Drive Selections
Motors_IM&TW 4 cl.pdf1128KBM Series: IM Series and Servo Brushless Motors
Motors_Kit 4 cl.pdf551KFrameless Series: Brushless Motors
Hide details for Terms & ConditionsTerms & Conditions
Warranty 4 cl.pdf669KTerms & Conditions
Hide details for PDF - Precision Gearmotor & Gearhead CatalogPDF - Precision Gearmotor & Gearhead Catalog
Hide details for Gearmotors & GearheadsGearmotors & Gearheads
Precision Gearhead & Gearhead Catalog.pdf7752KPrecision Gearmotor and Geahead Catalog
Hide details for PDF - Product ManualPDF - Product Manual
Hide details for Gearmotors & GearheadsGearmotors & Gearheads
Gearhead Mounting Instructions.pdf464KGearhead Mouting Instructions
Gearmotor CD Winding.pdf326KGearmotor (C/D winding) Product manual
Stealth Advanced PS & RS Gearhead.pdf87KStealth Advanced PS & RS Gearhead Product Manual
Hide details for Linear & Rotary Positioning StagesLinear & Rotary Positioning Stages
bpsk_manual.pdf121KBPSK Mini Luge Product Manual
Direct Drive Rotary Generation 1 Manual.pdf471KDirect Drive Rotary Generation 1 Manual
Direct Drive Rotary Generation 2 Manual.pdf940KDirect Drive RotaryGeneration 2 Manual
LugeLM_manual.pdf221KLugeLM Product Manual
Ultra_manual.pdf155KUltra Manual
ZWedge Product Manual.pdf444KZ Wedge Direct Product Manual
Hide details for Motors and DrivesMotors and Drives
Brushless Analog Servo Amplifier Product Manual.pdf693KBrushless Analog Servo Amplifier Product Manual

Top of Page

Copyright © 2005 Parker Hannifin Corp..