 |
| BENEFITS:
- Low Backlash...Standard as low as 8 arc minutes and 4 arc minutes optional
- Space Saving...compact, right angle design saves space in many applications
- Smooth, Quiet Operation...hardened, precision spiral bevel gears ensure quiet operation and long life.
- Quick, Error-Free Mounting...to any motor using Parker Bayside's patented ServoMount® design.
- Sealed Unit...Seals and O-rings provide IP65 protection to prevent leaks and to protect against harsh environments.
|
Stealth MultiDrive offers three different options for true flexibility. MultiDrive models include low ratio, dual shaft and hollow shaft options in a compact, right angle package. With 5 frame sizes and multiple ratios to choose from, you are guaranteed to find a Stealth MultiDrive to fit your servo motor application.
RD Model | RT Model | RB Model |
5 Frame Sizes |
RD90 | RT90 | RB90 |
RD115 | RT115 | RB115 |
RD142 | RT142 | RB142 |
RD180 | RT180 | RB180 |
RD220 | RT220 | RB220 |
Multiple Ratios |
1:1 | N/A | 1:1 |
2:1 | N/A | 2:1 |
3:1 | 3:1 | 3:1 |
9:1 | 9:1 | N/A |
15:1 | 15:1 | N/A |
21:1 | 21:1 | N/A |
30:1 | 30:1 | N/A |
|