newStealthTOCtest

Bayside Gearheads & Gearmotors
Products: Gearheads & Gearmotors
Linear & Rotary Positioning Stages Servo Motors & Drives Gearmotors & Gearheads
              Gearmotors
              Icon
              Product
              Series
              Config.
              Frame Sizes
              Cont. Torque
              (Nm)
              Ratios
              Backlash
              (arc minutes)
              Gear Teeth
              IP Rating
              Windings
              Feed-
              back
              GMS
              Brushless Motor In-Line Gearhead
              90, 115 mm
              (115, 142) mm
              7 to 23
              5, 7, 10, 15, 20, 25, 30, 40, 100
              < 10
              Helical
              Planetary
              IP67
              160 (115)
              360 (230)
              600 (460)
              Encoder
              Resolver
              In-Line
              60 to 115 mm
              NEMA 23 to 42
              3 to 60
              5, 7, 10
              (3 ratios)
              < 10
              Helical
              Planetary
              IP 65
              160 Vdc
              360 Vdc
              Encoder
              Resolver

              Gearheads
              Icon
              Product
              Series
              Gear Teeth
              Configuration
              Frame Sizes
              Cont. Torque
              (Nm)
              Ratios
              Backlash
              (arc minutes)
              IP
              Rating
              Helical Planetary
              In-Line
              40 to 300 mm
              (8 sizes)
              5 to 4,181
              3 to 100
              (12 ratios)
              < 3
              IP 65
              Helical Planetary
              In-Line
              60 to 115 mm
              NEMA 23 to 42
              (3 sizes)
              18 to 158
              3 to 100
              (11 ratios)
              < 8
              IP 65
              Helical Planetary
              / Spiral Bevel
              Right Angle
              60 to 300 mm
              (7 sizes)
              11 to 4,181
              5 to 100
              (9 ratios)
              < 4
              IP 65
              Helical Planetary
              / Spur Bevel
              Right Angle
              60 to 115 mm
              NEMA 23 to 42
              (3 sizes)
              7 to 45
              5 to 100
              (9 ratios)
              < 14
              IP 65
              Spiral Bevel
              / Helical
              Right Angle
              Thru Bore
              90 to 220 mm
              (5 sizes)
              34 to 565
              3 to 30
              (5 ratios)
              < 4
              IP 65
              Spiral Bevel
              / Helical
              Right Angle
              Double Shaft
              90 to 220 mm
              (5 sizes)
              23 to 565
              1 to 30
              (7 ratios)
              < 4
              IP 65
              Spiral Bevel
              Right Angle
              90 to 220 mm
              (5 sizes)
              23 to 565
              1 to 3
              (3 ratios)
              < 4
              IP 65
              Spur
              In-Line
              NEMA 23 to 42
              (3 sizes)
              50 to 350
              3 to 100
              (9 ratios)
              < 10
              IP54
              Bevel
              / Spur
              Right Angle
              NEMA 23 to 42
              (3 sizes)
              50 to 350
              1 to 100
              (10 ratios)
              < 15
              IP54

Top of Page


Call 516.484.5353 or 800.305.4555, 27 Seaview Blvd., Port Washington, NY 11050 USA www.parkermotion.com, 707.584.7558 or 800.358.9068
Copyright © 2005 Parker Hannifin Corp.