 |
|
FEATURES & BENEFITS:
- Low Backlash... 20 arcminutes standard and 10 arcminutes optional(NE), and 30 arcminutes standard with 15 arcminutes optional(NR)
- Quick, Easy Mounting... Exclusive Clamp-On Pinion for easy motor mounting.
- High Efficiency... Precision spur gears raise efficiency above 92%.
- Mounts in any Orientation... Because they're grease filled, the gearhead can be used in any orientation without messy oil leaks.
- Long Life... Single piece construction gears and high strength aluminum alloy housing ensure long, reliable life.
|
NE NEMA Series
Lightweight, Compact and Low Frictions
Parker Bayside's in-line NEMA gearheads feature a high efficiency spur gear design, in a lightweight, compact package. Designed to mount directly to the face of NEMA-face stepper and servo motors. NEMA gearheads are ideal for applications requiring smooth operation and low starting torque. Ratios from 3:1 to 100:1 (1:1 in right angle version) are available in NEMA 23, 34 and 42 frame sizes.
NR Nema Series
Lightweight, Compact Right Angle
The Right Angle version of Parker Bayside's NEMA gearheads provides smooth operation, low starting Torque and high efficiency in a lightweight, compact package. And with a dual output shaft option, they're flexible enought to work well in a variety of stepper or servo motor applications. Rations from 1:1 to 100:1 are available in NEMA 23, 34 and 42 Frame sizes.
NE Model | NR Model |
3 Frame Sizes |
NE23 | NR23 |
NE34 | NR34 |
NE42 | NR42 |
Multiple Ratios |
N/A | 1:1 |
3:1 | 3:1 |
5:1 | 5:1 |
8:1 | 8:1 |
10:1 | 10:1 |
15:1 | 15:1 |
20:1 | 20:1 |
30:1 | 30:1 |
50:1 | 50:1 |
100:1 | 100:1 |
|