 |
| Stealth's superior design and construction deliver The Helical Advantage:
- Strong...30% more Torque
- Quiet...Less than 70db Noise
- Fast...6,000 RPM Input Speeds
- Accurate...Less than 4 Arc minutes Backlash
- Plus . . . Over 94% Efficiency
|
Parker Bayside's Stealth Advanced RS Right Angle Planetary Gearhead delivers the high performance features of our STEALTH RS in a compact, right angle package. With 7 frame sizes and 9 gear ratios to choose from, you are guaranteed to find a Stealth Advanced RS gearhead to fit your servo motor applications.
7 Frame Sizes |
RS60 | RS180 |
RS90 | RS220 |
RS115 | RS300 |
RS142 |  |
Multiple Ratios |
5:1 | 20:1 | 40:1 |
10:1 | 25:1 | 50:1 |
15:1 | 30:1 | 100:1 |
Note
RS300 is available in Ratios of: 4, 6, 10, 15, 20, 24, 30 & 50:1 |
1. Stealth Planetary Output
Stealth PS is built into the gearhead to deliver “The Helical Advantage” at the load-carrying output section. | 2. Spiral Bevel Gears
Deliver high efficiency and high torque in a compact, right angle package. |
3. High Speed Input
Helical Stealth gearing provides high input speeds with quiet operation. Input cavity surrounds the gears for constant lubrication in any orientation. | 4. ServoMount®
Patented motor mounting design ensures error-free installation and the balanced pinion allows higher input speeds. |
5. Compact Design
Torque and package size are the same regardless of ratio. | 6. Sealed Unit
Seals and O-Rings provide IP65 protection to prevent leaks and protect against harsh environments. |
* New Features
7. Oil Lubrication
Oil provides better lubrication, reduces friction and operating temperatures. | 8. Magnetic Oil Fill Drain Plug
The magnetic plug attracts normal wear particles keeping them away from the gear mesh. |
9. Output Wave Seal Technology
Creates a hydrodynamic film between
seal and shaft and reducing heat and wear. | 10. Front Output Seal Cap
Completely captures and protects output seal and allows in-field seal replacement. |
|
Helical Planetary Design - Because of the increased gear tooth engagement, helical gears are quieter, smoother, more accurate and carry higher loads than spur gears. Stealth's helical planetary design delivers exceptional performance in a compact package. |
Plasma Nitriding -Parker Bayside's in-house Plasma Nitriding process results in an ideal gear tooth. The surface is very hard (65Rc) and the core is strong, but flexible (36Rc). The result is a wear-resistant gear tooth that can withstand heavy shock, ensuring high accuracy for the life of the gearhead. |
HeliCrown® - Parker Bayside developed the HeliCrown gear tooth to further optimize Stealth's performance. Since most noise occurs at the entry and exit points of a gear tooth, HeliCrown eliminates metal only in these areas, (without sacrificing tooth strength) producing a gear tooth that is stronger, quieter, faster and more accurate than conventional gears. |
ServoMount® - Parker Bayside's patented ServoMount design features a balanced input gear supported by a floating bearing. This unique design compensates for motor shaft runout and misalignment, ensuring TRUE alignment of the input sun gear with the planetary section, and allowing input speeds up to 10,000RPM. ServoMount ensures error-free installation to any servo motor in a matter of minutes. |
|