Brushless Rotary Servo Motors

When to Use:
  • Low cogging for smooth operation
  • Low inertia for high acceleration
  • Metric or NEMA mounting
  • IP65
  • UL rating
Applications:
  • Automotive
  • Machine Tool
  • Material Handling
  • Medical
  • Packaging
  • Paper Converting
  • Robotics
  • Semiconductor

Brushless Servo Motors for factory automation applications. Parker Bayside’s BM Series brushless servo motors provide exceptional torque and efficiency in a compact, rugged package. The BM Series incorporates a high-density skewed copper winding and neodymium magnets for the maximum torque per frame size and minimum cogging. Designed to optimize the thermal path, the aluminum housing provides low operating temperatures and high efficiency.

All BM Series motors carry a CE and UL rating and are well suited to a wide range of applications. BM Series motors are completely sealed with IP65 rating. They allow for easy integration with amplifiers and servo control and feature standard power and sensor DIN-Type connectors. Oversized output bearings provide high capacity and ruggedness for your most demanding servo applications.

Features & Benefits:
  • Large Output Bearings for high radial loads and longer motor life
  • IP65 Sealing with Viton Seals and O-Rings for use in harsh environments
  • DIN-Type Right Angle Swivel Connectors for maximum mounting flexibility.
  • High Density Copper Windings and Rare-Earth Magnets for maximum torque and efficiency high slot fill and formed end-turns optimizes power output per frame size.
  • Skewed Laminations with Odd Slot Counts for reduced cogging providing ultra smooth motion. Less torque ripple even at slow speeds.
  • Duplex Angular Contact Bearing for optimum motor assembly stiffness to externally applied axial load common in ball screw or geared application.
  • Encoder Or Optional Resolver in same package for accurate position and velocity feedback pre-wired and connector terminated
  • Optional Brake for holding position either in power-off safety mode or power-on holding mode.
  • Anodized Aluminum Housingfor maximum corrosion protection, easy washdown capability and optimized thermal characteristics combined to provide long life at peak outputs.
Top of Page


Call 516.484.5353 or 800.305.4555, 27 Seaview Blvd., Port Washington, NY 11050 USA www.parkermotion.com, 707.584.7558 or 800.358.9068
Copyright © 2005 Parker Hannifin Corp.