MX80L Miniature Stage Series
MX80L Miniature Stage, the smallest linear servo-motor driven positioner in the industry, is redefining high throughput automation in the world of miniature positioners. The MX80 is a high performance linear servo motor stage designed to meet today''s 24/7 production demands requiring rapid-fire positioning of light loads within a small work envelope.

Features
  • Miniature Size - Low Profile (25 mm high X 80 mm wide)
  • Linear Servo-motor drive
  • 5G acceleration
  • High velocity (2 m/sec.)
  • Quick Settling
  • Submicron precision
  • Multi-axis platform
  • Selectable travels:25,50,100,150 mm.
  • Cross Roller Bearing (zero cage creep design)
  • "Plug-in" intelligent drive
  • No Moving Cables
  • Dowel holes for repeatable mounting of payload
  • Cleanroom and Low ESD options

MX80S Miniature Stage Series
The MX80S low profile miniature positioner offers reliable linear positioning for space restricted applications. It can be driven by a 2mm lead precision ground ballscrew or a high efficiency PTFE coated leadscrew offered with 1mm, 2mm, and 10mm leads and can be driven by either a servo or stepper motor. The MX80S can include digital limit/home sensors and is offered with an attractive black anodize finish or can be provided with a clean room preparation.

Features
  • Miniature Size - Low Profile (35 mm high X 80 mm wide)
  • Normal or cleanroom environments
  • Multi-axis platform
  • Selectable travels:25,50,100,150 mm.
  • 1.5µm Bi-directional Repeatability:
  • Cross Roller Bearing (zero cage creep option)
  • Resolutions: 1.0; 2.0; or 10.0 mm leads
  • 123N Axial Thrust
  • Digital limit/home system
  • Stepper or servo motor driven
  • Dowel holes for repeatable payload mounting

MX80M Miniature Positioner Series
The MX80M stages are offered as free travel or micrometer driven units with 25mm or 50mm travel. They include innovative tooling features to make mounting and precision alignment quicker and easier. A hardened steel master reference surface is provided along the side of the stage to allow fixturing or other tooling elements to be precisely aligned with the actual travel path. Dowel pin holes are provided on the carriage top for repeatable mounting or tooling. Also available are custom features such as a steel body design, vacuum prepped units, and anti cage creep bearings for high dynamic applications up to 150 mm travel.

Features
  • Precision cross roller bearings
  • Optional clean room prep.
  • Optional Low ESD coating
  • Dowel holes in top & base
  • Interchangable mounting with motorized MX80 models
  • Positive position lock

Top of Page


Call 516.484.5353 or 800.305.4555, 27 Seaview Blvd., Port Washington, NY 11050 USA www.parkermotion.com, 707.584.7558 or 800.358.9068
Copyright © 2005 Parker Hannifin Corp.