Products: Linear & Rotary Positioning Stages: Precision Slides: Crossed Roller Slides
Performance Specifications | Dimensions | Drawings |How to Order | Lead Times


Crossed Roller Linear Slides are the ideal mechanisms for providing precise, low friction, linear motion. Two linear rows of bearings (one located on each side of the base), support the carriage and provide smooth, accurate, linear translation.

· Higher normal load and moment load capacity
· Non re-circulating bearing style for smooth motion
· 0.00008 inch straightline accuracy (per inch of travel)
· Precision ground mounting surfaces
· Factory preloaded to eliminate any side play and provide a uniform coefficient ot friction

The cross roller slide has nearly twice the load capacity of a ball bearing slide of comparable size. It is similar to the ball bearing slide, having two non re-circulating bearings to support and guide the moveable carriage along the stationary base. The cross roller bearing is comprised of two rows of cylindrical rollers. The rollers in each row are alternately crisscrossed (at 90°) with the next, and captured between "V" grooved bearing races - one loc


Top of Page


Call 516.484.5353 or 800.305.4555, 27 Seaview Blvd., Port Washington, NY 11050 USA www.parkermotion.com, 707.584.7558 or 800.358.9068
Copyright © 2005 Parker Hannifin Corp.