When to Use:
  • Compact
  • High precision
  • Low coefficient of expansion
  • High load capacity
  • Smooth motion
  • No bearing creep
  • Short travel

Applications:
  • Cleanroom
  • Vacuum environment
  • Electronic Assembly
  • Fiber Optics
  • Medical
  • Pharmaceutical
  • Semiconductor
SE Series: Extended Travel Slides
Width: 50mm to 100mm
Travel: 25mm to 400mm
Loads: Up to 980kg

Options:
- Clean Room and Vacuum Rated
- Modifications Available
- Patented Anti-Creep Technology

Features & Benefits:
  • Lightweight Aluminum Construction Provides corrosion resistance, or
    Cast Iron Construction Provides low co-efficient of expansion
  • Crossed Roller Design Provides longer bearing life, higher load capacity, smoother rolling motion, increased mechanical stiffness uses proprietary "2V" grinding process.
  • Raceway Banking Pad Provides a flat and straight banking point
  • Patented Preload Screws
Top of Page


Call 516.484.5353 or 800.305.4555, 27 Seaview Blvd., Port Washington, NY 11050 USA www.parkermotion.com, 707.584.7558 or 800.358.9068
Copyright © 2005 Parker Hannifin Corp.