When to Use:
  • Compact
  • High precision
  • Low coefficient of expansion
  • High load capacity
  • Smooth motion
  • No bearing creep
  • Short travel

Applications:
  • Cleanroom
  • Vacuum environment
  • Electronic Assembly
  • Fiber Optics
  • Medical
  • Pharmaceutical
  • Semiconductor
SW Series: Double "V" Low Profile Slides
Width: 38mm to 50mm
Travel: 25mm to 150mm
Loads: Up to 263kg


Options
- Clean Room and Vacuum Rated
- Modifications Available
- Patented Anti-Creep Technology

Features & Benefits:
  • Lightweight Aluminum Construction Provides corrosion resistance, or
    Cast Iron Construction Provides low co-efficient of expansion
  • Crossed Roller Design Provides longer bearing life, higher load capacity, smoother rolling motion, increased mechanical stiffness uses proprietary "2V" grinding process.
  • Raceway Banking Pad Provides a flat and straight banking point
  • Patented Preload Screws

Top of Page


Call 516.484.5353 or 800.305.4555, 27 Seaview Blvd., Port Washington, NY 11050 USA www.parkermotion.com, 707.584.7558 or 800.358.9068
Copyright © 2005 Parker Hannifin Corp.