LugeLM

Advanced Stages for Linear Motion:
All Luge LM Stages feature a compact, low profile, totally enclosed aluminum alloy construction for high strength in a lightweight package. The stages are rugged enough for the toughest packaging and automotive requirements, yet accurate enough for precise semiconductor, electronics assembly, and indexing applications. Luge LM stages provide state-of-the-art performance and efficiency at an exceptional value.

Direct Drive Model
Features a revolutionary integral brushless DC motor and encoder design. This feature allows for a more compact overall package and improved system performance by eliminating backlash and wind-up. The high performance ball screw and linear bearings allow speeds up to 1,300mm / sec.

Luge LM Direct Drive Model
Features:
  • Integrated Brushless DC motor
  • Rugged Compact Packaging
  • Improved Dynamic Performance
  • Pre-wired Linear or Rotary Encoders
  • Pre-wired Limit Switches
  • Complete Shielded Design
  • All Elements Internally Located
  • Lowest Profile in the Industry
  • Integrated Brake

Flanged Mount Model
Ideal for easy mounting to any servo or step motor. For vertically mounted applications, we offer the option of a shaft brake mounted to the ball screw. Linear encoders are also available to increase positional accuracy and offer direct positional feedback regarding carriage location.

Luge LM Flanged Mount Model

    Features:
  • Flange Face to Mount NEMA 23 & 34,
    size 60 & 90mm Motors
  • Pre-wired Limit Switches
  • Pre-wired Linear Encoder
  • Complete Shielded Design
  • Integrated Brake

Linear Motor Drive Model
Designed with an iron based, brushless linear motor, the Luge LM Linear Motor provides accelerations up to 4g’s, with velocities to 3,000mm / sec. Recirculating linear guides provide exceptional load carrying capabilities. An integral, precision, non-contact linear encoder provides position feedback with high repeatability.
Luge LM Linear Motor Drive Model
    Features:
  • Iron Core Linear Motor
  • Peak Force 340 N for High Acceleration
  • Pre-wired Integrated Cable Carrier
  • Pre-wired Linear Encoder Internally Located
  • Complete Shielded Design
  • Pre-wired Limit Switches

When to Use:
  • High speed
  • Long travels
  • Low profile
  • Compact
  • Precision
  • Fast move and settle
  • High duty cycle
Applications:
  • Material Handling
  • Packaging
  • Paper Converting
  • Robotics
  • Semiconductor


Top of Page


Call 516.484.5353 or 800.305.4555, 27 Seaview Blvd., Port Washington, NY 11050 USA www.parkermotion.com, 707.584.7558 or 800.358.9068
Copyright © 2005 Parker Hannifin Corp.