Price, Real Time Availability and On-line Ordering
Additional Products to Build Your Total Parker Solution
Other Products in This Category
Catalog and Specifications
User Guides
Download - Drawings and CAD files
Publications and Advertisements
Support
Contact Us
Self contained Drive/Controller - no additional step controller required
Easy to use - simply activate the RUN input with a manual pushbutton or an electronic switch closure
On-board oscillator with accel, decel and speed control pots
Add external pots, a joystick, or an analog signal for more sophisticated control
Open frame design lowers cost and maximizes value
Convenient screw terminal connectors
12,800 steps per revolution
12 - 42VDC input voltage
Up to 3.5 A peak motor current per phase
Drives size 11, 14, 17, 23 and 34 steppers
Price, Real Time Availability and On-line Ordering:
OFS-350-OSC drive/oscillator and LV111-02-FL step motor bundle
OFS-350-OSC drive/oscillator and LV113-02-FL step motor bundle
OFS-350-OSC drive/oscillator and LV171-02-FL step motor bundle
OFS-350-OSC drive/oscillator and LV173-02-FL step motor bundle
OFS-350-OSC drive/oscillator and LV231-02-FL step motor bundle
OFS-350-OSC drive/oscillator and LV233-02-FL step motor bundle
OFS-350-OSC drive/oscillator and LV341-02-FL step motor bundle
OFS-350-OSC microstepping drive/oscillator, 3.5 A, 12-42VDC
Additional products to build your total Parker solution:
Stepper Drive/Controllers
Ball Screw and Lead Screw Tables
Miniature Linear Stages
Stepper Drives and Motors
OFS 350-OSC Microstepping Drive/Controller
PROmech LP28
PROmech LP28
LV and HV Step Motors
Catalog and Specifications
OFS Brochure (hi-res 6.6 MB)
OFS Brochure (lo-res 1.5 MB)
User Guides
OFS350-OSC Hardware Installation Guide
OFS350-OSC Quick Reference Guide
Download - Drawings and CAD files
OFS350 .dxf files
OFS350 .pdf files
Publications and Advertisements
OFS Newsletter Article
OFS Press Release
OFS Product Images
Support
Distributor and Factory Support
Contact Us
EMN_sales@parker.com
EMN_support@parker.com
TEL: (707) 584 7558 or (800) 358 9070
FAX: (707) 584-3793
IPS Structural Aluminum
TEL: (330) 335 6740 (800) 333 4932
FAX: (330) 334 2350
Included part numbers in this series
OFS350-OSC , OFS350-OSC-LV111 , OFS350-OSC-LV113 , OFS350-OSC-LV171 , OFS350-OSC-LV173 , OFS350-OSC-LV231 , OFS350-OSC-LV233 , OFS350-OSC-LV341