• Additional Products to Build Your Total Parker Solution
  • Other Products in This Category
  • Catalog and Specifications
  • User Guides
  • Downloads - Software
  • Video
  • Download - Drawings and CAD files
  • Support
  • Spare Parts and Accessories
  • Contact Us
  • For Release June 2008
    • Available in 240/480 VAC
    • Multi axis common bus platform
    • Current output from 4A RMS continuous to 30A RMS continuous
    • Available with ETHERNET Powerlink
    • Certified Category 3 Safety (EN954-1 Cat. 3)
    • Scalable control technology: preset indexer to fully programmable
    • Support for SSI feedback for additional load control
    • Resolver, Encoder, Sine-Cosine or Stegmann feedback
    • Multiple fieldbus options, including DeviceNet
    • Internal regeneration circuitry with external resistor connections
    • Easy-to-use wizards-based configuration via C3 ServoManager(TM)
    • Full diagnostic, tuning and 4-channel oscilloscope features provided in the standard C3 ServoManager(TM) software
    • CE (EMC & LVD)

    Additional products to build your total Parker solution:

    Controllers Servo DrivesRotary Servo Motors Rotary Servo Motors
    ACR9000Compax3M Servo DriveBE Series MotorsMPP/MPJ Series Motors


    Catalog and Specifications
  • Compax3 Series Brochure
  • CE Declaration of Conformity C3M
  • CE Declaration of Conformity C3M PSU
  • Compax3M Specifications
  • EPL Brochure: Entire Family
  • EPL: Setting up the C3-EPL with the ACR
  • RoHS Certificate Compax3 Drives
    User Guides
  • C3 I10 T10 User Guide (Drive Only)
  • Compax3M Installation Manual
  • FAQ: Absolute Encoders and Drive Compatibility
    Downloads - Software
  • C3 Servo Manager software
  • Compax3 Firmware and ServoManager Archive
    Video
  • I10T10 Servo Drive Training
    Download - Drawings and CAD files
  • Compax3M M050/100/150 STP
  • Compax3M M300 STP
  • Compax3M MP10 STP
  • Compax3M MP20 & MP30 STP
    Support
  • Distributor and Factory Support
    Spare Parts and Accessories
  • FAQ: Controller Cables & Drawings
  • FAQ: VM15 Breakout
    Contact Us
      EMN_sales@parker.com
      EMN_support@parker.com
       
      TEL: (707) 584 7558 or (800) 358 9070
      FAX: (707) 584-3793
       
      IPS Structural Aluminum
         TEL: (330) 335 6740 (800) 333 4932
         FAX: (330) 334 2350
    Included part numbers in this series

    M050D6F10I10T10M00 , M050D6F10I30T11M00 , M050D6F10I30T30M00 , M050D6F10I30T30M12 , M050D6F10I30T40M00 , M050D6F10I30T40M10 , M050D6F10I30T40M11 , M050D6F10I30T40M12 , M050D6F10I31T11M00 , M050D6F10I31T30M00 , M050D6F10I31T30M12 , M050D6F10I31T40M00 , M050D6F10I31T40M10 , M050D6F10I31T40M11 , M050D6F10I31T40M12 , M050D6F11I30T11M00 , M050D6F11I30T30M00 , M050D6F11I30T30M12 , M050D6F11I30T40M00 , M050D6F11I30T40M10 , M050D6F11I30T40M11 , M050D6F11I30T40M12 , M050D6F11I31T11M00 , M050D6F11I31T30M00 , M050D6F11I31T30M12 , M050D6F11I31T40M00 , M050D6F11I31T40M10 , M050D6F11I31T40M11 , M050D6F11I31T40M12 , M050D6F12I30T11M00 , M050D6F12I30T30M00 , M050D6F12I30T30M12 , M050D6F12I30T40M00 , M050D6F12I30T40M10 , M050D6F12I30T40M11 , M050D6F12I30T40M12 , M050D6F12I31T11M00 , M050D6F12I31T30M00 , M050D6F12I31T30M12 , M050D6F12I31T40M00 , M050D6F12I31T40M10 , M050D6F12I31T40M11 , M050D6F12I31T40M12 , M100D6F10I10T10M00 , M100D6F10I30T11M00 , M100D6F10I30T30M00 , M100D6F10I30T30M12 , M100D6F10I30T40M00 , M100D6F10I30T40M10 , M100D6F10I30T40M11 , M100D6F10I30T40M12 , M100D6F10I31T11M00 , M100D6F10I31T30M00 , M100D6F10I31T30M12 , M100D6F10I31T40M00 , M100D6F10I31T40M10 , M100D6F10I31T40M11 , M100D6F10I31T40M12 , M100D6F11I30T11M00 , M100D6F11I30T30M00 , M100D6F11I30T30M12 , M100D6F11I30T40M00 , M100D6F11I30T40M10 , M100D6F11I30T40M11 , M100D6F11I30T40M12 , M100D6F11I31T11M00 , M100D6F11I31T30M00 , M100D6F11I31T30M12 , M100D6F11I31T40M00 , M100D6F11I31T40M10 , M100D6F11I31T40M11 , M100D6F11I31T40M12 , M100D6F12I30T11M00 , M100D6F12I30T30M00 , M100D6F12I30T30M12 , M100D6F12I30T40M00 , M100D6F12I30T40M10 , M100D6F12I30T40M11 , M100D6F12I30T40M12 , M100D6F12I31T11M00 , M100D6F12I31T30M00 , M100D6F12I31T30M12 , M100D6F12I31T40M00 , M100D6F12I31T40M10 , M100D6F12I31T40M11 , M100D6F12I31T40M12 , M150D6F10I10T10M00 , M150D6F10I30T11M00 , M150D6F10I30T30M00 , M150D6F10I30T30M12 , M150D6F10I30T40M00 , M150D6F10I30T40M10 , M150D6F10I30T40M11 , M150D6F10I30T40M12 , M150D6F10I31T11M00 , M150D6F10I31T30M00 , M150D6F10I31T30M12 , M150D6F10I31T40M00 , M150D6F10I31T40M10 , M150D6F10I31T40M11 , M150D6F10I31T40M12 , M150D6F11I30T11M00 , M150D6F11I30T30M00 , M150D6F11I30T30M12 , M150D6F11I30T40M00 , M150D6F11I30T40M10 , M150D6F11I30T40M11 , M150D6F11I30T40M12 , M150D6F11I31T11M00 , M150D6F11I31T30M00 , M150D6F11I31T30M12 , M150D6F11I31T40M00 , M150D6F11I31T40M10 , M150D6F11I31T40M11 , M150D6F11I31T40M12 , M150D6F12I30T11M00 , M150D6F12I30T30M00 , M150D6F12I30T30M12 , M150D6F12I30T40M00 , M150D6F12I30T40M10 , M150D6F12I30T40M11 , M150D6F12I30T40M12 , M150D6F12I31T11M00 , M150D6F12I31T30M00 , M150D6F12I31T30M12 , M150D6F12I31T40M00 , M150D6F12I31T40M10 , M150D6F12I31T40M11 , M150D6F12I31T40M12 , M300D6F10I10T10M00 , M300D6F10I30T11M00 , M300D6F10I30T30M00 , M300D6F10I30T30M12 , M300D6F10I30T40M00 , M300D6F10I30T40M10 , M300D6F10I30T40M11 , M300D6F10I30T40M12 , M300D6F10I31T11M00 , M300D6F10I31T30M00 , M300D6F10I31T30M12 , M300D6F10I31T40M00 , M300D6F10I31T40M10 , M300D6F10I31T40M11 , M300D6F10I31T40M12 , M300D6F11I30T11M00 , M300D6F11I30T30M00 , M300D6F11I30T30M12 , M300D6F11I30T40M00 , M300D6F11I30T40M10 , M300D6F11I30T40M11 , M300D6F11I30T40M12 , M300D6F11I31T11M00 , M300D6F11I31T30M00 , M300D6F11I31T30M12 , M300D6F11I31T40M00 , M300D6F11I31T40M10 , M300D6F11I31T40M11 , M300D6F11I31T40M12 , M300D6F12I30T11M00 , M300D6F12I30T30M00 , M300D6F12I30T30M12 , M300D6F12I30T40M00 , M300D6F12I30T40M10 , M300D6F12I30T40M11 , M300D6F12I30T40M12 , M300D6F12I31T11M00 , M300D6F12I31T30M00 , M300D6F12I31T30M12 , M300D6F12I31T40M00 , M300D6F12I31T40M10 , M300D6F12I31T40M11 , M300D6F12I31T40M12