Parker Hannifin - Estimated Dissolution Performance Calculator

- Revised May 26, 2021

WARNING – USER RESPONSIBILITY .  FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise.  The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors.

To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user
is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems.

Recommendations on application design and material selection are based on available technical data and are offered as suggestions only.  Each user should make his/her own tests to determine the suitability for his/her own particular use.  Parker offers no express or implied warranties concerning the form, fit, or function of a product in any application.

 

Enter process information:

  • Select Parker Dissolvable Alloy Code :
  • Select Units for Input Temperature:
  • Fahrenheit (95°F to 275°F)
  • % KCl Salinity (0.0% to 25.0%)
    NOTE - A94, A95 & A100 Alloys Are Not Recommended for Use Below 0.5% KCl
  • Ball Diameter (0.750" to 4.750")
  • OPTIONAL - Enter Seat Bore Diameter (0.000" to Ball Ø)
Time (hrs) Mass Loss (%) Mass (g) Diameter
in cm

 

mg/cm2-hr

Estimated Dissolution for Ball to Pass Through Seat: Mass Loss % Time hrs

Estimated Time to Full Dissolution: Time hrs
image
© Parker Hannifin Corp

 

                                                                   
  Parker Hannifin - Estimated Dissolution Performance
Revised May 10, 2022
  Calculation Temperature (°F)   % Mass Loss @ Bore Diameter   A94 A95 A96 A97 A100 A99 A106      
                   
  Select Parker Dissolvable Alloy Code
             
  Select Units for Input Temperature (°Fahrenheit or °Celsius)
  HFD (ø3") - 3% KCl @ 165F - A96   HFD (ø3") - 3% KCl @ 165F - A95   HFD (ø3") - FW @ 165F - A97   HFD (ø3") - 3% KCl @ 165F - A94   HFD (ø3") - 3% KCl @ 165F - A100   HFD (ø3") - 3% KCl @ 165F - A99   HFD (ø3") - 3% KCl @ 165F - A106
  Temperature  % KCl Salinity
(0.0% to 25.0%)
Ball Diameter
(0.750" to 4.750")
             
  Fahrenheit
(95°F to 275°F)
Celsius
(35°C to 135°C)
                       
            HFD (ø3") - 3% KCl @ Input Temp - A96   HFD (ø3") - 3% KCl @ Input Temp - A95   HFD (ø3") - FW @ Input Temp - A97   HFD (ø3") - 3% KCl @ Input Temp - A94   HFD (ø3") - 3% KCl @ Input Temp - A100   HFD (ø3") - 3% KCl @ Input Temp - A99   HFD (ø3") - 3% KCl @ Input Temp - A106
  NOTE - A94, A95 & A100 Alloys Are Not Recommended for Use Below 0.5% KCl              
  OPTIONAL - Enter Seat Bore Diameter (0.000" to Ball Ø)                          
              Salinity Factor - A96   Salinity Factor - A95   Salinity Factor - A97   Salinity Factor - A94   Salinity Factor - A100   Salinity Factor - A99   Salinity Factor - A106
  Time (hrs) Mass Loss (%) Mass (g) Diameter (in)              
  (in) (cm)               Salinity Factor Same as A100   Salinity Factor Same as A94        
          0.00 A96 Alloy Dissolution Time (hrs)   A95 Alloy Dissolution Time (hrs)   A97 Alloy Dissolution Time (hrs)   A94 Alloy Dissolution Time (hrs)   A100 Alloy Dissolution Time (hrs)   A99 Alloy Dissolution Time (hrs)   A106 Alloy Dissolution Time (hrs)
                       
                         
                         
                         
                         
                         
                         
                         
                         
                         
                         
                         
        A96 ROD   A95 ROD   A97 ROD   A94 ROD   A100 ROD   A99 ROD   A106 ROD
  mg/cm2-hr              
  Estimated Dissolution for Ball to Pass Through Seat Mass Loss (%) Time (hrs)   A96 Alloy Ball-thru-Seat Time (hrs)   A95 Alloy Ball-thru-Seat Time (hrs)   A97 Alloy Ball-thru-Seat Time (hrs)   A94 Alloy Ball-thru-Seat Time (hrs)   A100 Alloy Ball-thru-Seat Time (hrs)   A99 Alloy Ball-thru-Seat Time (hrs)   A106 Alloy Ball-thru-Seat Time (hrs)
                   
           
             
           
         
     
             
       
       
  Parker Dissolvable Alloys - Estimated Dissolution Performance    
  % KCl Salinity Temperature    
  Parker Alloy Code Ball OD Seat ID Time to Pass
Thru Seat
(hrs)
Time to Full Dissolution
(hrs)
 
  A94  
  A95  
  A96  
  A97  
  A99  
  A100  
  A106