CHOOSE LOCATION

Nitrogen Applications

Nitrogen Applications

CHOOSE LOCATION

CHEMICAL PLANT

Nitrogen is used for two main purposes – to prevent fire or explosion and to prevent oxidation.

Oxygen sensitive products can be blanketed, storage vessels inerted, liquids and powders propelled through pipework and packaged using nitrogen to exclude ambient air containing oxygen.

Products include –

  • Inks, dyes, paints, and varnishes, Solvents, chemicals, and powders.

Resins used for composite materials such as carbon fibre, Kevlar and glass reinforced plastic.

FIRE PREVENTION

The table below indicates the minimum oxygen concentration (MOC) at which some typical chemicals will catch fire. If the oxygen content is kept below this value by keeping the product blanketed with nitrogen, then a fire or explosion will not occur.

Chemical compound

MOC in % at 20oC (68oF)

2-butanol

10.2

2-butene

10.8

Acetone

8.4

Ammonia

11.3

Benzene

11.6

Butadiene

11.0

Butane

12.4

Carbon monoxide

6.2

Cyclopentane

12.1

Cyclopropane

10.8

Diflouroethane

9.8

Ethane

10.5

Ethanol

8.6

Ethylacetate

9.8

Ethylene

8.1

Ethyleneoxide

7.5

Gasoline (Super)

11.6

Chemical compound

MOC in % at 20oC (68oF)

Hexane

9.3

Hydrogen

4.1

propanol

8.7

Isobutane

11.7

Isopropanol

11.2

MEK

9.9

Methane

10.7

Methanol

10.1

Methylacetate

10.9

Methylated Spirit

16.3

Paper

13.5

Pentane

11.2

Plastics

13.0

Propane

11.0

Propylene

11.8

Propylformate

9.8

P-Xylene

9.6

Toluene

11.7