97 ICEP 003-005E ICEP 008-011-015E ICEP 022-027E ICEP 034-041-055-065E ICEP 080-100-120E ICEP 022-027E ICEP 008-011-015E ICEP 034-041-055-065E ICEP 080-100-120E W D H W D H W D H W D H W D H Part Number Breakdown/Product Key Product Code Model Eco Friendly Design - Fluid to be Cooled Condenser Section Power Supply Pumps Water Tank Control Water Temp. Low Ambient Low Water Antifreeze Fill Kit Mounted Options ICEP 003 E - W A S P1 T C FS LW A 0 P 005 W T P3 0 0 L1 00 0 1 C 008 T P5 L2 2 1 011 B 00 00 3 T 015 C D3 022 D5 027 034 041 055 065 080 100 120 W = Water A = Air Axial W = Water T = Tropicalised B = BioEnergy & Aggressive Ambients C = High Head Pressure Fans S = 230V/ 1Ph/50Hz T = 400V/ 3Ph/50Hz P1 = Single Pump 1.5 bar P3 = Single Pump 3 bar P5 = Single Pump 5 bar 00 = No Pump D3 = Dual Pump 3 bar D5 = Dual Pump 5 bar LW = Low Water 00 = NoLow Water A = With Antifreeze 0 = Without Antifreeze 0 = Without Fill Kit 1 = Ambient Manual Fill Kit 2 = Ambient Automatic Fill Kit 3 = Pressurised Fill Kit P = Harting Plug For Signals C = Control Panel Cover 1 = Manual External Bypass T = Modbus TCP/IP No Character = No Options Selected C = Close Control +/- 0.5°C 0 = Without Close Control FS = Fan Speed Control (Low Ambient -10°C) L1 = Low Ambient -10°C (Fan Step Control) L2 = Low Ambient -20°C 00 = No Low Ambient ICEP = Hyperchill Plus T = With Tank 0 = Without Tank ICEP 022-027E ICEP 008-011-015E ICEP 003-005E ICEP 034-041-055-065E ICEP 080-100-120E
RkJQdWJsaXNoZXIy MTQ4NTgyMQ==