96 www.parker.com/gsfe Thermal and Power Management Hyperchill Plus-E Industrial Water Chiller (50Hz) 1) At water in/out temperature 20/15°C, glycol 0%, either 25°C ambient temperature (air-cooled models). 2) Value calculated in accordance with the European regulation (EU) 2016/2281 with regards to Ecodesign requirements for high temperature process chillers. 3) Includes refrigerant charge and pallet (version without options and accessories). 4) Sound pressure: average value obtained in free field on a reflective surface at a distance of 10 m from the condensate side of the machine and at a height of 1.6 m from the unit support base. Values with tolerance ± 2 dB. The sound levels refer to operation of the unit under full load in nominal conditions. Technical Data Model ICEP-E 003E 005E 008E 011E 015E 022E 027E 034E 041E 055E 065E 080E 100E 120E Cooling capacity1 kW 2,9 4,9 7,8 11,1 15,0 21,9 26,6 33,1 40,2 56,3 65 78,3 103,7 120,6 Total absorbed power1 kW 1,2 1,6 1,6 2,3 3,6 5,0 5,7 6,7 8,3 12,8 15,3 18,5 24,2 29,8 EER1 2,38 3,16 4,79 4,78 4,10 4,40 4,64 4,95 4,82 4,55 4,25 4,25 4,10 4,04 SEPR HT2 NA 5,00 5,34 5,40 5,01 5,50 5,20 5,60 5,33 5,06 5,10 5,20 5,10 5,02 Power Supply V/ph/Hz 230/1/50 400/3/50 Protection index IP33 IP54 Refrigerant R513A Compressor Type piston hermetic scroll Compressors / circuit 1/1 2/1 2/2 Max.abs.power (1 compressor) kW 1,1 1,5 2,5 3,5 5,4 6,5 8,7 10,8 11,3 10,8 11,3 13,1 17,9 22,1 Axial fans Quantity no. 1 2 3 Max.abs.power (1 fan) kW 0,34 0,34 0,23 0,23 0,46 0,46 0,46 0,77 0,77 0,77 0,77 0,77 0,77 0,77 Air flow m3/h 1258 1258 3325 3325 5028 7823 10865 17337 17057 17057 17110 26832 26082 26082 Pump P30 Max.abs.power kW 0,4 0,4 0,9 0,9 1,0 1,3 1,3 2,2 2,2 2,2 2,2 3,3 3,3 3,3 Water flow (nom./ max)1 m3/h 0,5/ 1,9 0,8/ 1,9 1,3/ 4,5 1,9/ 4,5 2,6/ 5,4 3,8/ 9,6 4,6/ 9,6 5,7/ 18 6,9/ 18 9,7/ 18 11,2/ 18 13,6/ 31,2 17,8/ 31,2 20,7/ 31,2 Head pressure (nom./max)1 m H2O 30/ 5 24/ 5 32/ 21,5 28,6/ 21,5 29/ 23 28/ 17,1 26,9/ 17,1 30/ 23,1 28,5/ 23,1 27,6/ 23,1 27/ 23,1 27,9/ 19 26,7/ 19 25,7/ 19 Weights and Dimensions Width mm 755 755 756 756 756 756 756 856 856 856 856 1050 1050 1050 Depth mm 535 535 806 806 806 1206 1206 1956 1956 1956 1956 2500 2500 2500 Height mm 801 801 1430 1430 1430 1430 1430 1680 1680 1680 1680 2012 2012 2012 Connections in/out in " " " " " 1" 1" 1 " 1 " 1 " 1 " 2" 2" 2" Tank capacity l 15 22,5 65 65 65 100 100 200 200 200 200 400 400 400 Weight (axial)3 kg 80 91 165 175 180 235 250 485 510 580 595 875 1010 1030 Noise level Sound pressure (axial)4 dB(A) 52 52 50 50 51 52 52 53 54 55 55 58 59 59
RkJQdWJsaXNoZXIy MTQ4NTgyMQ==