GSFE CATALOGUE

93 Model Height (H) Width (W) Depth (D) Weight mm ins mm ins mm ins kg lbs HDF120 111 4.4 156 6.1 108 4.3 0.9 2.0 HDF180 111 4.4 156 6.1 108 4.3 0.9 2.0 HDF220 111 4.4 266 10.5 108 4.3 1.9 4.2 HDF220BE 111 4.4 266 10.5 108 4.3 1.9 4.2 ED3002 146 5.7 110 4.3 67 2.6 0.5 1.1 ED3004 139 5.5 101 4.0 67 2.6 0.6 1.3 ED3007 164 6.5 122 4.8 67 2.6 1 2.2 ED3030 164 6.5 137 5.4 67 2.6 1 2.2 ED3100 164 6.5 197 7.8 67 2.6 2 4.4 ED4100 115 4.5 178 7.0 87 3.4 1.9 4.2 Weight & Dimensions HDF 120 - 180 ED 3002 - 4100 HDF 220 Model Catalogue Number 230V, 50-60 Hz / 16 bar g Catalogue Number 24V DC / 16 bar g ED3002 ED3002-G230 - ED3004 ED3004-G230 - ED3007 ED3007-G230 ED3007-G24D ED3030 ED3030-G230 ED3030-G24D ED3100 ED3100-G230 ED3100-G24D Model Catalogue Number BSPP / 16 bar g Catalogue Number BSPP / 16 bar g + Vent Catalogue Number NPT / 16 bar g + Vent HDF120 HDF120 HDF120A HDF120NPTA HDF180 HDF180 HDF180A HDF180NPTA HDF220 HDF220 HDF220A HDF220NPTA Parker Catalogue Numbers (ED Drains) Parker Catalogue Numbers (HDF Drains) H D W H W D H W D

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==