90 www.parker.com/gsfe Condensate Management Performance Models Separator Type Residual Oil in Water Content (Outlet) Service Period ES2100 - ES2600 Static Each separator model is sizeable to deliver a residual oil in water level of: <20mg/L <10mg/L <5mg/L When oil in water levels exceed allowed levels Technical Data Model ES2100 ES2150 ES2200 ES2300 ES2400 ES2500 ES2600 Inlet Connections 1 x 1/2" 1 x 1/4" 1 x 1/2" 1 x 1/4" 1 x 1/2" 1 x 1/4" 1 x 1/2" 3 x 1/4" 1 x 1/2" 3 x 1/4" 1 x 1/2" 3 x 1/4" 1 x 1/2" 3 x 1/4" Outlet Hose Connections 19mm (3/4") 25mm (1") 19mm (3/4") 25mm (1") 25mm (1") 25mm (1") 25mm (1") Settlement Tank Capacity N/A 60 litres 75 litres 125 litres 185 litres 355 litres 485 litres N/A 16 US G 20 US G 33 US G 49 US G 94 US G 128 US G Maximum Pressure 16 bar g (232 psi g) Minimum/ Maximum Temperature °C 5 to 35 5 to 35 5 to 35 5 to 35 5 to 35 5 to 35 5 to 35 °F 41 to 95 41 to 95 41 to 95 41 to 95 41 to 95 41 to 95 41 to 95 Material (Recyclable) Polyethylene ES2000 Series Oil/Water Separators
RkJQdWJsaXNoZXIy MTQ4NTgyMQ==