GSFE CATALOGUE

89 For systems using 1 or 2 stage piston/reciprocating compressors multiply compressor flow by 1.4 and select a separator from screw compressor flow rates shown, ensuring due consideration is given to oil type. For sizing at conditions other than those shown, please contact Parker for correct product selection. No Refrigeration Dryer Installed in System Oil Type Band A Turbine, Additive Free Band B Mineral, PAO, TMP, PE Band C Diesters, Triesters, PAG Compressor Type Model L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm Rotary Screw, Vane ES2100 10.3 0.6 37 22 8.6 0.5 31 18 7.2 0.4 26 15 ES2150 16.4 1 59 34 13.9 0.8 50 29 11.4 0.7 41 24 ES2200 25.0 1.5 90 53 21.4 1.3 77 45 17.2 1 62 37 ES2300 35.3 2.1 127 75 29.4 1.8 106 63 24.4 1.5 88 52 ES2400 70.3 4.2 253 149 59.2 3.5 213 125 48.6 2.9 175 103 ES2500 139.2 8.4 501 295 118.1 7.1 425 250 96.4 5.8 347 204 ES2600 277.2 16.6 998 587 235.9 14.2 849 500 191.4 11.5 689 406 Refrigeration Dryer Installed in System Oil Type Band A Turbine, Additive Free Band B Mineral, PAO, TMP, PE Band C Diesters, Triesters, PAG Compressor Type Model L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm Rotary Screw, Vane ES2100 7.8 0.5 28 16 6.4 0.4 23 14 5.3 0.3 19 11 ES2150 12.2 0.7 44 26 10.6 0.6 38 22 8.6 0.5 31 18 ES2200 18.9 1.1 68 40 16.1 1 58 34 13.1 0.8 47 28 ES2300 26.4 1.6 95 56 22.2 1.3 80 47 18.3 1.1 66 39 ES2400 52.8 3.2 190 112 44.4 2.7 160 94 36.7 2.2 132 77 ES2500 104.7 6.3 377 222 88.6 5.3 319 188 72.2 4.3 260 153 ES2600 208.4 12.5 750 441 177.2 10.6 638 376 143.9 8.6 518 305 No Refrigeration Dryer Installed in System Oil Type Band A Turbine, Additive Free Band B Mineral, PAO, TMP, PE Band C Diesters, Triesters, PAG Compressor Type Model L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm Rotary Screw, Vane ES2100 3.9 0.2 14 8 3.3 0.2 12 7 2.8 0.2 10 6 ES2150 6.1 0.4 22 13 5.3 0.3 19 11 4.2 0.3 15 9 ES2200 9.4 0.6 34 20 8.1 0.5 29 17 6.7 0.4 24 14 ES2300 13.3 0.8 48 28 11.1 0.7 40 24 9.2 0.6 33 20 ES2400 26.7 1.6 96 57 22.5 1.3 81 47 18.3 1.1 66 39 ES2500 52.8 3.2 190 112 44.7 2.7 161 95 36.4 2.2 131 77 ES2600 105.0 6.3 378 223 89.5 5.4 322 190 72.5 4.4 261 154 Refrigeration Dryer Installed in System Oil Type Band A Turbine, Additive Free Band B Mineral, PAO, TMP, PE Band C Diesters, Triesters, PAG Compressor Type Model L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm Rotary Screw, Vane ES2100 3.1 0.2 11 7 2.5 0.2 9 6 2.2 0.1 8 5 ES2150 5.0 0.3 18 11 4.2 0.3 15 9 3.3 0.2 12 7 ES2200 7.8 0.5 28 16 6.4 0.4 23 14 5.3 0.3 19 11 ES2300 10.8 0.6 39 23 9.2 0.5 33 19 7.5 0.4 27 16 ES2400 21.7 1.3 78 46 18.1 1.1 65 38 15.0 0.9 54 32 ES2500 42.5 2.6 153 90 36.1 2.2 130 77 29.4 1.8 106 62 ES2600 84.7 5.1 305 180 72.2 4.3 260 153 58.6 3.5 211 124 Climate Condition 1 - Outlet quality: <5mg/l oil in water System Conditions Ambient Temperature at Compressor Inlet: 25°C (77°F) Compressor Discharge Temperature: 35°C (95°F) Relative Humidity: 65% System Pressure: 7 bar g (102 psi g) Outlet quality: <5mg/l oil in water Refrigeration Dryer Dewpoint If Fitted: 3°C (37°F) Minimum System Temperature If Refrigeration Dryer Is Not Fitted: 30°C (86°F) Climate Condition 2 - Outlet quality: <5mg/l oil in water System Conditions Ambient Temperature at Compressor Inlet: 35°C (95°F) Compressor Discharge Temperature: 45°C (113°F) Relative Humidity: 85% System Pressure: 7 bar g (102 psi g) Outlet quality: <5mg/l oil in water Refrigeration Dryer Dewpoint If Fitted: 3°C (37°F) Minimum System Temperature If Refrigeration Dryer Is Not Fitted: 40°C (104°F)

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==