GSFE CATALOGUE

88 www.parker.com/gsfe Condensate Management Climate Condition 1 - Outlet quality: <10mg/l oil in water Climate Condition 2 - Outlet quality: <10mg/l oil in water For systems using 1 or 2 stage piston/reciprocating compressors multiply compressor flow by 1.4 and select a separator from screw compressor flow rates shown, ensuring due consideration is given to oil type. For sizing at conditions other than those shown, please contact Parker for correct product selection. No Refrigeration Dryer Installed in System Oil Type Band A Turbine, Additive Free Band B Mineral, PAO, TMP, PE Band C Diesters, Triesters, PAG Compressor Type Model L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm Rotary Screw, Vane ES2100 20.6 1.2 74 43 17.2 1 62 36 14.2 0.9 51 30 ES2150 32.5 2 117 69 27.8 1.7 100 59 22.5 1.4 81 48 ES2200 50.3 3 181 106 42.5 2.6 153 90 34.7 2.1 125 73 ES2300 70.3 4.2 253 149 59.2 3.5 213 125 48.6 2.9 175 103 ES2400 140.8 8.4 507 298 118.1 7.1 425 250 97.2 5.8 350 206 ES2500 278.6 16.7 1003 590 236.1 14.2 850 500 192.5 11.6 693 408 ES2600 554.2 33.3 1995 1174 472.0 28.3 1699 1000 383.1 23 1379 812 Refrigeration Dryer Installed in System Oil Type Band A Turbine, Additive Free Band B Mineral, PAO, TMP, PE Band C Diesters, Triesters, PAG Compressor Type Model L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm Rotary Screw, Vane ES2100 15.6 0.9 56 33 13.1 0.8 47 27 10.6 0.6 38 23 ES2150 24.4 1.5 88 52 20.8 1.3 75 44 16.9 1 61 36 ES2200 37.8 2.3 136 80 31.9 1.9 115 68 26.1 1.6 94 55 ES2300 52.8 3.2 190 112 44.4 2.7 160 94 36.7 2.2 132 77 ES2400 105.8 6.3 381 224 88.9 5.3 320 188 73.1 4.4 263 155 ES2500 209.5 12.6 754 444 177.5 10.6 639 376 144.7 8.7 521 307 ES2600 416.4 25 1499 883 354.8 21.3 1277 751 287.8 17.3 1036 610 No Refrigeration Dryer Installed in System Oil Type Band A Turbine, Additive Free Band B Mineral, PAO, TMP, PE Band C Diesters, Triesters, PAG Compressor Type Model L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm Rotary Screw, Vane ES2100 7.8 0.5 28 16 6.4 0.4 23 14 5.3 0.3 19 11 ES2150 12.2 0.7 44 26 10.6 0.6 38 22 8.6 0.5 31 18 ES2200 18.9 1.1 68 40 16.1 1 58 34 13.1 0.8 47 28 ES2300 26.7 1.6 96 57 22.5 1.3 81 47 18.3 1.1 66 39 ES2400 53.3 3.2 192 113 44.7 2.7 161 95 36.9 2.2 133 78 ES2500 105.6 6.3 380 224 89.5 5.4 322 190 73.1 4.4 263 155 ES2600 210.0 12.6 756 445 178.9 10.7 644 379 145.3 8.7 523 308 Refrigeration Dryer Installed in System Oil Type Band A Turbine, Additive Free Band B Mineral, PAO, TMP, PE Band C Diesters, Triesters, PAG Compressor Type Model L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm Rotary Screw, Vane ES2100 6.4 0.4 23 13 5.3 0.3 19 11 4.4 0.3 16 9 ES2150 10.0 0.6 36 21 8.6 0.5 31 18 6.9 0.4 25 15 ES2200 15.3 0.9 55 33 13.1 0.8 47 28 10.6 0.6 38 22 ES2300 21.7 1.3 78 46 18.1 1.1 65 38 15.0 0.9 54 32 ES2400 43.1 2.6 155 91 36.1 2.2 130 77 29.7 1.8 107 63 ES2500 85.3 5.1 307 181 72.2 4.3 260 153 58.9 3.5 212 125 ES2600 169.7 10.2 611 359 144.5 8.7 520 306 117.2 7 422 248 System Conditions Ambient Temperature at Compressor Inlet: 25°C (77°F) Compressor Discharge Temperature: 35°C (95°F) Relative Humidity: 65% System Pressure: 7 bar g (102 psi g) Outlet quality: <10mg/l oil in water Refrigeration Dryer Dewpoint If Fitted: 3°C (37°F) Minimum System Temperature If Refrigeration Dryer Is Not Fitted: 30°C (86°F) System Conditions Ambient Temperature at Compressor Inlet: 25°C (77°F) Compressor Discharge Temperature: 40°C (104°F) Relative Humidity: 85% System Pressure: 7 bar g (102 psi g) Outlet quality: <10mg/l oil in water Refrigeration Dryer Dewpoint If Fitted: 3°C (37°F) Minimum System Temperature If Refrigeration Dryer Is Not Fitted: 30°C (86°F)

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==