GSFE CATALOGUE

87 Climate Condition 1 - Outlet quality: <20mg/l oil in water Climate Condition 2 - Outlet quality: <20mg/l oil in water For systems using 1 or 2 stage piston/reciprocating compressors multiply compressor flow by 1.4 and select a separator from screw compressor flow rates shown, ensuring due consideration is given to oil type. For sizing at conditions other than those shown, please contact Parker for correct product selection. No Refrigeration Dryer Installed in System Oil Type Band A Turbine, Additive Free Band B Mineral, PAO, TMP, PE Band C Diesters, Triesters, PAG Compressor Type Model L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm Rotary Screw, Vane ES2100 36.9 2.2 133 78 30.8 1.9 111 66 25.6 1.5 92 54 ES2150 58.6 3.5 211 124 50.0 3 180 106 40.6 2.4 146 86 ES2200 90.3 5.4 325 191 76.7 4.6 276 163 62.5 3.7 225 132 ES2300 126.7 7.6 456 268 106.4 6.4 383 225 87.5 5.3 315 185 ES2400 253.4 15.2 912 537 212.8 12.8 766 451 175.0 10.5 630 371 ES2500 501.4 30.1 1805 1062 425.0 25.5 1530 900 346.4 20.8 1247 734 ES2600 997.6 59.9 3591 2114 849.2 51 3057 1800 689.5 41.4 2482 1461 Refrigeration Dryer Installed in System Oil Type Band A Turbine, Additive Free Band B Mineral, PAO, TMP, PE Band C Diesters, Triesters, PAG Compressor Type Model L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm Rotary Screw, Vane ES2100 27.8 1.7 100 59 23.3 1.4 84 49 19.2 1.2 69 41 ES2150 43.9 2.6 158 93 37.5 2.3 135 80 30.6 1.8 110 65 ES2200 67.8 4.1 244 144 57.8 3.5 208 122 46.9 2.8 169 99 ES2300 95.3 5.7 343 202 80.0 4.8 288 169 65.8 3.9 237 139 ES2400 190.3 11.4 685 403 159.7 9.6 575 339 131.7 7.9 474 279 ES2500 377.0 22.6 1357 798 319.2 19.2 1149 677 260.6 15.6 938 552 ES2600 749.8 45 2699 1589 638.4 38.3 2298 1352 518.1 31.1 1865 1098 No Refrigeration Dryer Installed in System Oil Type Band A Turbine, Additive Free Band B Mineral, PAO, TMP, PE Band C Diesters, Triesters, PAG Compressor Type Model L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm Rotary Screw, Vane ES2100 13.9 0.8 50 30 11.7 0.7 42 25 9.7 0.6 35 21 ES2150 22.2 1.3 80 47 18.9 1.1 68 40 15.6 0.9 56 33 ES2200 34.2 2.1 123 73 29.2 1.7 105 62 23.6 1.4 85 50 ES2300 48.1 2.9 173 102 40.3 2.4 145 85 33.1 2 119 70 ES2400 96.1 5.8 346 204 80.6 4.8 290 171 66.4 4 239 141 ES2500 190.0 11.4 684 403 161.1 9.7 580 341 131.4 7.9 473 278 ES2600 378.4 22.7 1362 801 322.0 19.3 1159 682 261.4 15.7 941 554 Refrigeration Dryer Installed in System Oil Type Band A Turbine, Additive Free Band B Mineral, PAO, TMP, PE Band C Diesters, Triesters, PAG Compressor Type Model L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm Rotary Screw, Vane ES2100 11.4 0.7 41 24 9.4 0.6 34 20 7.8 0.5 28 17 ES2150 17.8 1.1 64 38 15.3 0.9 55 32 12.5 0.7 45 26 ES2200 27.5 1.7 99 59 23.6 1.4 85 50 19.2 1.1 69 40 ES2300 38.9 2.3 140 82 32.5 2 117 69 26.7 1.6 96 57 ES2400 77.5 4.7 279 164 65.0 3.9 234 138 53.6 3.2 193 114 ES2500 153.3 9.2 552 325 130.0 7.8 468 275 106.1 6.4 382 225 ES2600 305.3 18.3 1099 647 260.0 15.6 936 551 210.9 12.7 759 447 System Conditions Ambient Temperature at Compressor Inlet: 25°C (77°F) Compressor Discharge Temperature: 35°C (95°F) Relative Humidity: 65% System Pressure: 7 bar g (102 psi g) Outlet quality: <20mg/l oil in water Refrigeration Dryer Dewpoint If Fitted: 3°C (37°F) Minimum System Temperature If Refrigeration Dryer Is Not Fitted: 30°C (86°F) System Conditions Ambient Temperature at Compressor Inlet: 35°C (95°F) Compressor Discharge Temperature: 45°C (113°F) Relative Humidity: 85% System Pressure: 7 bar g (102 psi g) Outlet quality: <20mg/l oil in water Refrigeration Dryer Dewpoint If Fitted: 3°C (37°F) Minimum System Temperature If Refrigeration Dryer Is Not Fitted: 40°C (104°F)

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==