GSFE CATALOGUE

84 www.parker.com/gsfe Breathable Quality Compressed Air BAM 10 - 70 Breathable Compressed Air Purifier Maximum Inlet Temperature °C 25 30 35 °F 77 86 95 Correction Factor 1.00 1.20 1.00 Minimum Inlet Pressure bar g 4 5 6 7 8 9 10 11 12 13 psi g 58 73 87 100 116 131 145 160 174 189 Correction Factor 1.60 1.33 1.14 1.00 0.89 0.80 0.73 0.67 0.62 0.57 Product Selection & Correction Factors For correct operation, breathing air purifiers must be sized using for the maximum (summer) inlet temperature, minimum inlet pressure and maximum flow rate of the installation. To select a breathing air purifier, first calculate the MPC (Minimum Purification Capacity) using the formula below then select a breathing air purifier from the flow rate table above with a flow rate equal to or above the MPC. Minimum Purification Capacity = System Flow x CFMIT x CFMIP Models Minimum Operating Pressure Maximum Operating Pressure Minimum Operating Temperature Maximum Operating Temperature Maximum Ambient Temperature Electrical Supply (Standard) Thread Type Noise Level bar g psi g bar g psi g °C °F °C °F °C °F dB(A) BAM 10 - 70 4 58 13 190 5 41 35 95 55 131 85 - 265V 1ph 50/60Hz BSPP or NPT <75 Models Dewpoint (Standard) ISO8573-1:2010 Classification (Standard) °C °F BAM -40 -40 Class 1.2.1 Model Pipe Size Inlet Flow Rate Regeneration Air Requirement L/s m3/min m3/hr cfm L/s m3/min m3/hr cfm BAM10 G2 113 6.81 408 240 22.6 1.36 82 48 BAM20 G2 170 10.22 612 360 34.0 2.04 122 72 BAM30 G2 213 12.78 795 450 42.6 2.60 159 90 BAM40 G2 283 17 1020 600 56.6 3.40 204 120 BAM50 G2 354 21 1275 750 70.8 4.20 255 150 BAM70 G2 496 30 1785 1050 99.2 6.00 357 210 Stated flows are for operation at 7 bar (g) (102 psi g) with reference to 20°C, 1 bar (a), 0% relative water vapour pressure. For flows at other conditions, apply the correction factors shown below. CFIT - Correction Factor Maximum Inlet Temperature CFMIP - Correction Factor Minimum Inlet Pressure Dryer Performance Technical Data Flow Rates

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==