GSFE CATALOGUE

81 Included Filtration Models Dryer Inlet Dryer Outlet General Purpose Pre-filter High Efficiency Filter General Purpose Dry Particulate Filter BSP-MT 1-4 • • • Filtration Performance General Purpose Pre-filter High Efficiency Filter General Purpose Dry Particulate Filter Filtration Grade AO AA AO Filtration Type Coalescing Coalescing Dry Particulate Particle Reduction (inc water & oil aerosols) Down to 1 micron Down to 0.01 micron Down to 1 micron Maximum Remaining Oil Aerosol Content at 21oC ≤0.5 mg/m3 (≤0.5 ppm(w)) ≤0.01 mg/m3 (≤0.01 ppm(w)) N/A Maximum Remaining Oil Vapour Content at System Temperature N/A N/A N/A Filtration Efficiency 99.925% 99.9999% 99.925% D H W Weights & Dimensions Model Pipe Size Dimensions Weight Height (H) Width (W) Depth (D) mm ins mm ins mm ins kg lbs BSP-MT 1 G 403 16 575 22.68 216 8.5 16.5 36.4 BSP-MT 2 G 578 23 575 22.6 216 8.5 21.5 47.4 BSP-MT 3 G 828 33 575 22.6 216 8.5 29.0 63.9 BSP-MT 4 G 1078 42 575 22.6 216 8.5 36.0 79.4 Parker Catalogue Numbers Model Catalogue Number No Dewpoint Control With Dewpoint Control BSP-MT1 K1/16BP3-G230M K1/16BP3-G230MT BSP-MT2 K2/16BP3-G230M K2/16BP3-G230MT BSP-MT3 K3/16BP3-G230M K3/16BP3-G230MT BSP-MT4 K4/16BP3-G230M K4/16BP3-G230MT

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==