80 www.parker.com/gsfe Breathable Quality Compressed Air BSP-MT 1 - 4 Breathable Compressed Air Purifier Product Selection & Correction Factors For correct operation, compressed air dryers must be sized using for the maximum (summer) inlet temperature, maximum (summer) ambient temperature, minimum inlet pressure, required outlet dewpoint and maximum flow rate of the installation. To select a dryer, first calculate the MDC (Minimum Drying Capacity) using the formula below then select a dryer from the flow rate table above with a flow rate equal to or above the MDC. Minimum Drying Capacity = System Flow x CFIT x CFAT x CFMIP Models Dewpoint (Standard) ISO8573-1:2010 Classification (Standard) °C °F BSP-MT 1 - 4 -40 -40 Class 2.2.1 Model Pipe Size Flow Rate L/s m3/min m3/hr cfm BSP-MT 1 G 4 0.22 13 8 BSP-MT 2 G 7 0.40 24 14 BSP-MT 3 G 11 0.67 40 24 BSP-MT 4 G 16 0.94 56 33 Stated flows are for operation at 13 bar (g) (189 psi g), 35°C (95°F) with reference to 20°C, 1 bar (a), 0% relative water vapour pressure. For flows at other conditions, apply the correction factors shown below. Performance Technical Data Flow Rates CFIT - Correction Factor Maximum Inlet Temperature Maximum Inlet Temperature °C 25 30 35 40 45 50 °F 77 86 95 104 113 122 Correction Factor 0.95 0.97 1.00 1.20 1.30 1.35 CFAT - Correction Factor Maximum Ambient Temperature Maximum Ambient Temperature °C 25 30 35 40 45 50 °F 77 86 95 104 113 122 Correction Factor 1.00 1.00 1.00 1.00 1.00 1.00 CFMIP - Correction Factor Minimum Inlet Pressure Minimum Inlet Pressure bar g 4 5 6 7 8 910111213141516 psi g 58 73 87 100 116 131 145 160 174 189 203 218 232 Correction Factor 2.60 2.24 1.93 1.68 1.46 1.37 1.32 1.29 1.18 1.00 0.95 0.82 0.77 Models Minimum Operating Pressure Maximum Operating Pressure Minimum Operating Temperature Maximum Operating Temperature Maximum Ambient Temperature Electrical Supply (Standard) Electrical Supply (Option) Electrical Supply (Option) Thread Type Noise Level bar g psi g bar g psi g °C °F °C °F °C °F dB(A) BSP-MT 1 - 4 4 58 16 232 5 41 50 122 50 122 230V 1ph 50/60Hz 115V 1ph 50/60Hz 24V DC BSPP <75
RkJQdWJsaXNoZXIy MTQ4NTgyMQ==