71 Weights & Dimensions Model Dimensions (with Filters) Weight (with Filters) Height (H) Width (W) Depth (D) mm ins mm ins mm ins kg lbs ATT+ 060 1900 74.8 973 38.3 1312 51.7 380 838 ATT+ 090 1900 74.8 973 38.3 1312 51.7 420 926 ATT+ 140 2030 79.9 1180 46.5 1974 77.7 650 1433 ATT+ 260 2030 79.9 1205 47.4 1974 77.7 920 2028 ATT+ 340 2030 79.9 1205 47.4 1974 77.7 960 2116 ATT+060/090 ATT+140/260/340 H W D W D H Included Filtration Model Pipe Size BSPP Dryer Inlet Dryer Outlet General Purpose Pre-filter High Efficiency Filter Oil Vapour Reduction Filter General Purpose Dry Particulate Filter High Efficiency Dry Particulate Filter ATT+ 060 11/2" AOPX030G AAPX030G - AOPX030G - ATT+ 090 11/2" AOPX035G AAPX035G - AOPX035G - ATT+140 2" AOPX045I AAPX045I - AOPX045I - ATT+ 260 21/2" AOPX055J AAPX055J - AOPX055J - ATT+ 340 21/2" AOPX055J AAPX055J - AOPX055J - Parker Catalogue Numbers Model Catalogue Number Standard Catalogue Number With Bypass Catalogue Number With Bypass & Temperature Probe Catalogue Number With Temperature Probe ATT+ 060 ATT060+A23015012EITS ATT060+A23015012EITSTB ATT060+A23015012EITSTBTP ATT060+A23015012EITSTP ATT+ 090 ATT090+A23015012EITS ATT090+A23015012EITSTB ATT090+A23015012EITSTBTP ATT090+A23015012EITSTP ATT+ 140 ATT140+A40035012EITS ATT140+A40035012EITSTB ATT140+A40035012EITSTBTP ATT140+A40035012EITSTP ATT+ 260 ATT260+A40035012EITS ATT260+A40035012EITSTB ATT260+A40035012EITSTBTP ATT260+A40035012EITSTP ATT+ 340 ATT340+A40035012EITS ATT340+A40035012EITSTB ATT340+A40035012EITSTBTP ATT340+A40035012EITSTP Controller Main Functions Hybrid Dryer Controller Function Touchscreen Visual Fault Indication Service Indicator EST - Energy Saving Technology Visual Operation Status (Strip LED) Power On Indication Dewpoint Display Alarm History 0-10V / 4-20mA Dewpoint Re-transmission Data Log/ Retrieve* Local Web Server Modbus Protocol** IOT Ready ATT+ 7" l l l l l l l l l l l l *USB **RTU RS485 TCP/IP RJ45
RkJQdWJsaXNoZXIy MTQ4NTgyMQ==