GSFE CATALOGUE

7 Frequently Asked Questions: High/Low Temperatures High Temperatures Maximum temperature (inlet & ambient) for dryers is 50°C or 122°F. For temperatures above this it is more cost effective to install an after-cooler than oversize a dryer. Also as a dryer increases in size, so does the volume of purge required to regenerate the dryer. Fitting an after-cooler is also more cost effective in terms of energy consumption. Low Temperatures Freezing water causes damage to a dryer therefore as the temperature approaches freezing, the dryer and ancillaries need protection. Sub-zero temperatures also affect the function of seals and electronics. • Always keep purification equipment under shelter and out of cold wind/ direct air blasts • Trace heat & insulate anywhere where moisture is present i.e. Inlet filtration/ drain lines/Inlet valves/columns/exhaust valves Why is MAXIMUM Flow Rate Important? Filtration: As compressed air flow rates increase, contamination levels increase and a larger filtration surface area is required to ensure adequate filtration performance, low pressure drop and 12 month lifetime of filter elements. Dryers: As compressed air flow rates increase, the amount of water vapour the dryer must remove also increases. Adsorption dryers must be sized on the highest flow rate to ensure the desiccant bed is large enough to provide the correct contact time and dewpoint. Refrigeration dryers must be sized to ensure the heat exchanger is large enough and has enough cooling capacity. Why is MINIMUM Inlet Pressure Important? Dryers: As pressure decreases, the volume of compressed air increases, as does the water vapour content, therefore the amount of water vapour the dryer must remove also increases. Dryers must be sized for minimum inlet pressure to account for the increased amount of water vapour present. Why is MAXIMUM Inlet Temperature Important? Dryers: As the temperature of the compressed air increases, so does the water vapour content, therefore the amount of water vapour the dryer must remove also increases. Dryers must be sized for maximum inlet temperature to account for the increased amount of water vapour present. Why is MAXIMUM Ambient Temperature Important? Refrigeration & Tandem Technology Dryers: Air cooled refrigeration & Tandem Technology dryers use ambient air for heat exchange. The lower the ambient air temperature, the better the heat exchange process Poor ventilation and / or high ambient air temperatures will result in loss of dewpoint. Why Correct a Dryer for Dewpoint? Adsorption Dryers: Dewpoint is derived from contact time between the air and the desiccant material, lower dewpoints typically require the dryer to be de-rated to provide more contact time. Refrigeration Dryers: The size of the heat exchangers affects the cooling capacity, too little cooling capacity results in poor dewpoint.

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==