54 www.parker.com/gsfe Modular Aluminium Compressed Air Dryers Technical Data Dryer Models Minimum Operating Pressure Maximum Operating Pressure Minimum Operating Temperature Maximum Operating Temperature Maximum Ambient Temperature Electrical Supply (Standard) Electrical Supply (Optional) Thread Type Noise Level bar g psi g bar g psi g °C °F °C °F °C °F dB(A) MXP102CDS - MXP108DS 4 58 13 190 5 41 50 122 55 131 Not Applicable - Fully Pneumatic Operation BSPP <75 ISO8573-1 Classifications when used with Parker OIL-X pre/post filtration Stated flows are for operation at 7 bar (g) (102 psi g) with reference to 20°C, 1 bar (a), 0% relative water vapour pressure. For flows at other pressures, apply the correction factors shown below. Flow Rates Model Pipe Size Inlet Flow Rate L/s m3/min m3/hr cfm MXP102C 2" 113 6.81 408 240 MXP103C 2" 170 10.22 612 360 MXP103 2" 213 12.75 765 450 MXP104 2 " 283 17 1020 600 MXP105 2 " 354 21 1275 750 MXP106 2 " 425 26 1530 900 MXP107 2 " 496 30 1785 1050 MXP108 2 " 567 34 2040 1200 MX ATEX Pneumatic Heatless Adsorption Dryers Dryer Performance Dryer Models Dewpoint (Standard) ISO8573-1:2010 Classification (Standard) Dewpoint (Option 1) ISO8573-1:2010 Classification (Option 1) Dewpoint (Option 2) ISO8573-1:2010 Classification (Option 2) °C °F °C °F °C °F MXP DS -40 -40 Class 2.2.2 -70 -100 Class 2.1.2 -20 -4 Class 2.3.2 ISO8573-1 Classifications when used with OIL-X pre/post filtration. Outlet Dewpoint °C -20 -40 -70 °F -4 -40 -100 Correction Factor 0.91 1.00 1.43 Maximum Inlet Temperature °C 25 30 35 40 45 50 °F 77 86 95 104 113 122 Correction Factor 1.00 1.00 1.00 1.04 1.14 1.37 Maximum Ambient Temperature °C 25 30 35 40 45 50 °F 77 86 95 104 113 122 Correction Factor 1.00 1.00 1.00 1.00 1.00 1.00 Minimum Inlet Pressure bar g 4 5 6 7 8 9 10 11 12 13 psi g 58 73 87 100 116 131 145 160 174 189 Correction Factor 1.60 1.33 1.14 1.00 0.89 0.80 0.73 0.67 0.62 0.57 Product Selection & Correction Factors For correct operation, compressed air dryers must be sized using for the maximum (summer) inlet temperature, maximum (summer) ambient temperature, minimum inlet pressure, required outlet dewpoint and maximum flow rate of the installation. To select a dryer, first calculate the MDC (Minimum Drying Capacity) using the formula below then select a dryer from the flow rate table above with a flow rate equal to or above the MDC. Minimum Drying Capacity = System Flow x CFMIT x CFMAT x CFMIP x CFOD CFMIT - Correction Factor Maximum Inlet Temperature CFMAT - Correction Factor Maximum Ambient Temperature CFMIP - Correction Factor Minimum Inlet Pressure CFOD - Correction Factor Outlet Dewpoint
RkJQdWJsaXNoZXIy MTQ4NTgyMQ==