50 www.parker.com/gsfe Modular Aluminium Compressed Air Dryers HVLAP-OL-02 Vacuum Pumps Suitable for CDAS/OFAS/FBP LE 100-170 and MXLE 102C-108 CDAS/OFAS/FBP LE Flow Rates Model Pipe Size Inlet Flow Rate L/s m3/min m3/hr cfm CDAS/OFAS/FBP LE 100 2" 113 6.81 408 240 CDAS/OFAS/FBP LE 110 2" 170 10.22 612 360 CDAS/OFAS/FBP LE 120 2 " 213 12.75 765 450 CDAS/OFAS/FBP LE 130 2 " 283 17 1020 600 CDAS/OFAS/FBP LE 140 2 " 354 21 1275 750 CDAS/OFAS/FBP LE 150 2 " 425 26 1530 900 CDAS/OFAS/FBP LE 160 3" 496 30 1785 1050 CDAS/OFAS/FBP LE 170 3" 567 34 2040 1200 2 x CDAS/OFAS/FBP LE 140 2 " 708 43 2550 1500 2 x CDAS/OFAS/FBP LE 150 2 " 850 51 3060 1800 2 x CDAS/OFAS/FBP LE 160 3" 992 60 3570 2100 2 x CDAS/OFAS/FBP LE 170 3" 1133 68 4080 2400 3 x CDAS/OFAS/FBP LE 150 2 " 1275 77 4590 2700 3 x CDAS/OFAS/FBP LE 160 3" 1488 89 5355 3150 3 x CDAS/OFAS/FBP LE 170 3" 1700 102 6120 3600 Vacuum Pump Part Number and kW Vacuum Pump 50Hz/60Hz kW @ 50Hz kW @ 60Hz HLVAP-OL-02-100 3 3.6 HLVAP-OL-02-110 3 3.6 HLVAP-OL-02-120 4 4.8 HLVAP-OL-02-130 5.5 6.6 HLVAP-OL-02-140 5.5 6.6 HLVAP-OL-02-150 7 8.4 HLVAP-OL-02-160 8.5 10.2 HLVAP-OL-02-170 9.5 11.4 MXLE Vacuum Pump Cross Reference - Previous Pumps to Current Pumps Model Previous MXLE Pump Models Current Pump Models Single Frequency 50Hz Single Frequency 60Hz Frequency 50Hz / 60Hz Dual Frequency 50Hz / 60Hz MXLE102C MXLEP2C-OL MXLEP2C-OL-60 HLVAP-OL-01-100 HLVAP-OL-02-100 MXLE103C MXLEP3C-OL MXLEP3C-OL-60 HLVAP-OL-01-110 HLVAP-OL-02-110 MXLE103 MXLEP3-OL MXLEP3-OL-60 HLVAP-OL-01-120 HLVAP-OL-02-120 MXLE104 MXLEP4-OL MXLEP4-OL-60 HLVAP-OL-01-130 HLVAP-OL-02-130 MXLE105 MXLEP5-OL MXLEP5-OL-60 HLVAP-OL-01-140 HLVAP-OL-02-140 MXLE106 MXLEP6-OL MXLEP6-OL-60 HLVAP-OL-01-150 HLVAP-OL-02-150 MXLE107 MXLEP7-OL MXLEP7-OL-60 HLVAP-OL-01-160 HLVAP-OL-02-160 MXLE108 MXLEP8-OL MXLEP8-OL-60 HLVAP-OL-01-170 HLVAP-OL-02-170 Duplex Vacuum Pumps for Larger Models Vacuum Pump Vacuum Valve The purge air requirement for the heatless vacuum assisted dryer is reduced from around 20% to 3% of the dryer’s literature reference conditions. The energy reductions from reducing the purge air offset the energy required to operate the vacuum pump and still provide significant energy savings overall. The heatless vacuum assisted dryer operates almost identically to the standard heatless dryer, however its design includes two additional components, the vacuum valve and the vacuum pump. HLVAP-OL-02 pumps are suitable for both the new CDAS/OFAS/FBP LE 100-170 dryer ranges and existing MXLE 102C-108 dryers. HLVAP-OL-O2 pumps are identical in physical size and performance to the previous HLVAP-OL-01 models. The 02 variants differ in that they are supplied with a PT1000 Temperature Sensor for connection to the CDAS OFAS LE/FBP LE dryer controller. The addition of the PT1000 temperature sensor allows rapid startup of the new CDAS/OFAS/FBP LE 100-170 dryer ranges, should a “brown out” (intermittent power loss) condition occur (connection cable supplied as standard with the new dryer models). PT1000 sensor cannot be connected directly to an existing MXLE dryer controller (this does not affect dryer/pump operation). All HLVAP-OL-O2 parts are supplied as vacuum pump(s), vacuum valve, 3m vacuum hose and fittings. Dryer and vacuum pump to be ordered separately. HLVAP-OL-02-100 to HLVAP-OL-02-140 = Single Pump HLVAP-OL-02-150 to HLVAP-OL-02-170 = Duplex Pump (Duplex = 2 x pumps supplied on frame). Stated flows are for operation at 7 bar (g) (102 psi g) with reference to 20°C, 1 bar (a), 0% relative water vapour pressure.
RkJQdWJsaXNoZXIy MTQ4NTgyMQ==