GSFE CATALOGUE

27 Weight & Dimensions Model Height (H) Width (W) Depth (D) Weight mm ins mm ins mm ins kg lbs 0003G 89 3.5 58 2.3 56 2.2 0.1 0.2 Parker Catalogue Numbers Model Catalogue Number General Purpose Coalescing Filters Catalogue Number General Purpose Dry Particulate Filters 0003G AO-0003G AA-0003G OIL-X Filter Accessories Filter Wall Mount Brackets (for 2 or 3 in series) Filter Wall Mount Brackets (for single filters) Automatic Float and Manual Drains Zero Loss ED Electronic Drains Part Number Filter Model / Number of MBK1-1 010 x 1 MBK2-1 015-020 x 1 MBK3-1 025-030 x 1 MBK4-1 035-045 x 1 MBK5-1 050-055 x 1 Unless stated otherwise all differential pressure gauges and condensate drains have a maximum operating pressure of 16 bar g. Part Number Description M12.FD.0001 Float Auto 010 to 055 EM1 Manual Drain 010 to 055 (Maximum Operating Pressure 20 bar g) HDF120A Float Auto 060 605006470 Manual Drain 060 Part Number Filter Model / Number of MBK1-2 010 x 2 and x 3 MBK2-2 015-020 x 2 and x 3 MBK3-2 025 - 030 x 2 and x 3 MBK4-2 035 - 045 x 2 and x 3 MBK5-2 050 - 055 x 2 and x 3 Part Number Filter Model ED3002-G230 010 to 030 ED3004-G230 035 to 055 ED3007-G230 60 MK-G15-G10I ED3002 Mounting kit G1/2 MK-G25-G15 ED3004-3100 Mounting kit G1/2 H W Tie Rods (for 2 or 3 in series) Part Number Filter Model / Number of TRK1-2 010 x 2 and x 3 TRK3-2 015 to 020 x 2 and x 3 TRK2-2 025 to 030 x 2 and x 3 TRK4-2 035 to 045 x 2 and x 3 TRK5-2 050 to 055 x 2 and x 3 Blanking Plate Kit OIL-X 010 - 055 (AO, AA, ACS) Part Number 601181213 Contents Blanking Plate (x1) M5 x 16mm bolts (x4) M5 Washer (x4) O-Ring (x2) Direction of Flow Label (x1) ⅛" Blanking Plug (x2) Differential Pressure Gauge Part Number DPGK.010-055 For Filter Models 010 to 055 Available October 1st, 2024. OIL-X Size 2 filter fitted with DPGK.010-055

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==