GSFE CATALOGUE

24 www.parker.com/gsfe Compressed Air Filters Flow Rates To correctly select a filter model, the flow rate of the filter must be adjusted for the minimum operating (inlet) pressure at the point of installation. 1. Obtain the minimum operating (inlet) pressure and maximum compressed air flow rate at the inlet of the filter. 2. Select the correction factor for minimum inlet pressure from the CFMIP table (always round down e.g. for 5.3 bar, use 5 bar correction factor) 3. Calculate the minimum filtration capacity. Minimum Filtration Capacity = Compressed Air Flow Rate x CFMIP 4. Using the minimum filtration capacity, select a filter model from the flow rate tables above (filter selected must have a flow rate equal to or greater than the minimum filtration capacity). Minimum Inlet Pressure barg 1 2 3 4 5 6 7 8 91011121314151617181920 psi g 15 29 44 58 73 87 100 116 131 145 160 174 189 203 218 232 248 263 277 290 Correction Factor 2.65 1.87 1.53 1.32 1.18 1.08 1.00 0.94 0.88 0.84 0.80 0.76 0.73 0.71 0.68 0.66 0.64 0.62 0.61 0.59 Stated flows are for operation at 7 bar (g) (102 psi g) with reference to 20°C, 1 bar (a), 0% relative water vapour pressure. For flows at other pressures, apply the correction factors shown below. Product Selection & Correction Factors Filter Coding Example When ordering a filter for pressures above 16 bar g (232 psi g), use a manual drain. Replace F with M in product code. e.g. AC015BGFX becomes AC015BGMX. OIL-X Combination Filters CFMIP - Correction Factor Minimum Inlet Pressure Filtration Performance Filtration Grade Filter Type Particle Reduction (inc water & oil aerosols) Maximum Remaining Oil Content at 21°C (70°F) Filtration Efficiency Initial Dry Differential Pressure Initial Saturated Differential Pressure Change Element Every Precede with Filtration Grade AC High Efficiency Coalescing & Oil Vapour Reduction Down to 0.01 micron Aerosols 0.01 mg/m³ 0.01 ppm(w) Vapour 0.003 mg/m³ 0.003 ppm(w) N/A <618 mbar (9 psi) <773 mbar (11 psi) Coalescing Element 12 Months Oil Vapour Reduction Element When oil vapour is detected AO Grade Model Pipe Size Thread Drain Option Incident Monitor AC 3 digit code denotes filter housing size Letter denotes pipe size G = BSPP F = Float M = Manual X = None Example code AC 010 A G F X Model Pipe Size L/S m³/min m³/hr cfm Replacement Elements AC010AGFX 1/4" 6 0.4 22 13 010AA 010AC AC010BGFX 3/8" 6 0.4 22 13 010AA 010AC AC010CGFX 1/2" 6 0.4 22 13 010AA 010AC AC015BGFX 3/8" 13 0.8 46 27 015AA 015AC AC015CGFX 1/2" 13 0.8 46 27 015AA 015AC AC020CGFX 1/2" 25 1.5 90 53 020AA 020AC AC020DGFX 3/4" 25 1.5 90 53 020AA 020AC AC020EGFX 1" 25 1.5 90 53 020AA 020AC AC025DGFX 3/4" 40 2.4 143 84 025AA 025DAC AC025EGFX 1" 65 3.9 231 136 025AA 025EAC AC030EGFX 1" 85 5.1 305 180 030AA 030AC AC030FGFX 11/4" 85 5.1 305 180 030AA 030AC AC030FGFX 11/2" 85 5.1 305 180 030AA 030AC Technical Data Filtration Grade Filter Models Minimum Operating Pressure Maximum Operating Pressure Minimum Operating Temperature Maximum Operating Temperature bar g psi g bar g psi g °C °F °C °F AC 010 - 030 (Float Drain) 1 15 16 232 2 35 30 86 AC 010 - 030 (Manual Drain) 1 15 20 290 2 35 30 86

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==