GSFE CATALOGUE

23 Parker Catalogue Numbers Model Catalogue Number Plant Scale Oil Vapour Reduction (BSPP) Catalogue Number Plant Scale Oil Vapour Reduction (NPT) OVRP300 OVRP300HGXX OVRP300HNXX OVRP350 OVRP350HGXX OVRP350HNXX OVRP400 OVRP400HGXX OVRP400HNXX OVRP450 OVRP450IGXX OVRP450INXX OVRP500 OVRP500IGXX OVRP500INXX OVRP550 OVRP550IGXX OVRP550INXX OVR 300 W H D OVR 350 - OVR 550 W H D Correction Factors Inlet Temperature (CFIT) Oil Lubricated Compressors °C °F Correction Factor 25 77 1.00 30 86 1.00 35 95 1.00 40 104 1.25 45 113 1.55 50 122 1.90 Correction Factors Inlet Temperature (CFIT) Oil-free Compressors °C °F Correction Factor 25 77 1.00 30 86 1.00 35 95 1.00 40 104 1.02 45 113 1.04 50 122 1.05 Correction Factor - Dewpoint (CFID) Installation Correction Factor After Dryer 1.00 Before Dryer 4.00 Correction Factor Minimum Inlet Pressure (CFMIP) Minimum Inlet Pressure bar g 3 4 5 6 7 8 9 10111213141516 psi g 44 58 73 87 100 116 131 145 160 174 189 203 218 232 Correction Factor 2.00 1.60 1.33 1.14 1.00 1.00 1.00 1.00 1.00 1.00 1.00 1.00 1.00 1.00 Correction Factor Inlet Vapour Content (CFIV) Inlet Vapour Concentration mg/m3 0.05 0.1 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0 2.0 3.0 4.0 5.0 Correction Factor 1 2 4 6 8 101214161820406080100 Weight & Dimensions Models Height (H) Width (W) Depth (D) Weight mm ins mm ins mm ins kg lbs OVRP300 998 39.3 534 21.0 350 13.8 38 84 OVRP350 1062 41.8 538 21.2 550 21.7 67 147 OVRP400 1062 41.8 682 26.9 550 21.7 93 205 OVRP450 1062 41.8 836 32.9 550 21.7 121 267 OVRP500 1062 41.8 1005 39.6 550 21.7 144 318 OVRP550 1062 41.8 1174 46.2 550 21.7 171 377

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==