20 www.parker.com/gsfe Compressed Air Filters OIL-X Point Of Use Oil Vapour Reduction Filters Flow Rates Stated flows are for operation at 7 bar (g) (102 psi g) with reference to 20°C, 1 bar (a), 0% relative water vapour pressure. To correctly select a filter model, the flow rate of the filter must be adjusted for the minimum operating (inlet) pressure at the point of installation. 1. Obtain the minimum operating (inlet) pressure and maximum compressed air flow rate at the inlet of the filter. 2. Select the correction factor for minimum inlet pressure from the CFMIP table (always round down e.g. for 5.3 bar, use 5 bar correction factor). 3. Calculate the minimum filtration capacity. Minimum Filtration Capacity = Compressed Air Flow Rate x CFMIP. 4. Using the minimum filtration capacity, select a filter model from the flow rate tables above (filter selected must have a flow rate equal to or greater than the minimum filtration capacity). Product Selection & Correction Factors Model Pipe Size L/S m³/min m³/hr cfm Replacement Element No. ACSPX010A MX 1/4" 10 0.6 36 21 P010ACS 1 ACSPX010B MX 3/8" 10 0.6 36 21 P010ACS 1 ACSPX010C MX 1/2" 10 0.6 36 21 P010ACS 1 ACSPX015B MX 3/8" 20 1.2 72 42 P015ACS 1 ACSPX015C MX 1/2" 20 1.2 72 42 P015ACS 1 ACSPX020C MX 1/2" 30 1.8 108 64 P020ACS 1 ACSPX020D MX 3/4" 30 1.8 108 64 P020ACS 1 ACSPX025D MX 3/4" 60 3.6 216 127 P025ACS 1 ACSPX025E MX 1" 60 3.6 216 127 P025ACS 1 ACSPX030E MX 1" 110 6.6 396 233 P030ACS 1 ACSPX030G MX 11/2" 110 6.6 396 233 P030ACS 1 ACSPX035G MX 11/2" 160 9.6 576 339 P035ACS 1 ACSPX040H MX 2" 220 13.2 792 466 P040ACS 1 ACSPX045H MX 2" 330 19.8 1188 699 P045ACS 1 ACSPX045I MX 21/2" 330 19.8 1188 699 P045ACS 1 ACSPX050I MX 21/2" 430 25.9 1548 911 P050ACS 1 ACSPX055I MX 21/2" 620 37.3 2232 1314 P055ACS 1 ACSPX055J MX 3" 620 37.3 2232 1314 P055ACS 1 Initial Dry Differential Pressure 100% Flow 75% Flow 50% Flow 25% Flow mbar psi mbar psi mbar psi mbar psi 61 0.9 35 0.5 15 0.2 9 0.1 53 0.8 32 0.5 19 0.3 8 0.1 55 0.8 31 0.4 18 0.3 7 0.1 65 0.9 33 0.5 13 0.2 5 0.1 46 0.7 37 0.5 20 0.3 9 0.1 77 1.1 35 0.5 15 0.2 7 0.1 79 1.1 37 0.5 17 0.2 8 0.1 66 1.0 34 0.5 14 0.2 4 0.1 46 0.7 24 0.3 13 0.2 4 0.1 57 0.8 27 0.4 16 0.2 8 0.1 65 0.9 35 0.5 15 0.2 5 0.1 26 0.4 12 0.2 8 0.1 4 0.1 36 0.5 23 0.3 13 0.2 4 0.1 49 0.7 34 0.5 17 0.2 6 0.1 68 1.0 40 0.6 20 0.3 6 0.1 50 0.7 30 0.4 15 0.2 5 0.1 61 0.9 36 0.5 16 0.2 12 0.2 50 0.7 35 0.5 17 0.2 5 0.1 Filtration Performance Filtration Grade Filter Type Particle Reduction (inc. water & oil aerosols) Max. Remaining Oil Content at 21°C (70°F) Filtration Efficiency Change Element Every Precede with Filtration Grade ACS Oil Vapour Reduction N/A 0.003 mg/m³ 0.003 ppm(w) N/A When oil vapour is detected AO + AA Technical Data Filtration Grade Filter Models Minimum Operating Pressure Maximum Operating Pressure Minimum Operating Temperature Maximum Operating Temperature bar g psi g bar g psi g °C °F °C °F ACS PX010 - PX055 (Manual Drain) 1 15 20 290 2 35 50 122 CFMIP - Correction Factor Minimum Inlet Pressure Minimum Inlet Pressure barg 1 2 3 4 5 6 7 8 91011121314151617181920 psi g 15 29 44 58 73 87 100 116 131 145 160 174 189 203 218 232 248 263 277 290 Correction Factor 2.65 1.87 1.53 1.32 1.18 1.08 1.00 0.94 0.88 0.84 0.80 0.76 0.73 0.71 0.68 0.66 0.64 0.62 0.61 0.59 G G G G G G G G G G G G G G G G G G When selecting a coalescing filter for pressures above 16 bar g (232 psi g), use manual drain version and fit an external automatic drain. Select for BSPP Threads/Select for NPT Threads G N
RkJQdWJsaXNoZXIy MTQ4NTgyMQ==