159 CSB105 CSB265 to CSB3180 Hypersep BioEnergy Hyperfilter BioEnergy Hyperdrain BioEnergy HyperCool BioEnergy A C D B A C B A B B C C B A D B D C A Hypersep BioEnergy Performance Data Model Gas Flow Connections L/s m3/h m3/min cfm In Out CSB105 29 105 1.8 62 DN80 DN50 CSB265 74 265 4.4 156 DN125 DN80 CSB720 200 720 12.0 424 DN200 DN125 CSB1620 450 1620 27.0 954 DN300 DN200 CSB3180 883 3180 53.0 1872 DN450 DN300 Weights & Dimensions Model Dimensions Weight A B C D mm ins mm ins mm ins mm ins kg lbs CSB105 365.5 14.4 635.5 25.0 375.8 14.8 535.5 21.1 14 31 CSB265 460 18.1 1425 56.1 1038 40.9 1300 51.2 30 66 CSB720 570 22.4 1765 69.5 1293 50.9 1595 62.8 54 119 CSB1620 638 25.1 1747.5 68.8 1156 45.5 1525 60.0 88 194 CSB3180 833 32.8 2113 83.2 1264 49.8 1805 71.1 153 337 Hyperdrain BioEnergy Performance Data Model Materials of Construction Gas Flow Connections Maximum Pressure Housing Float Lever L/s m3/h m3/min cfm in out bar g psi g HDF220BE Aluminium Polyamide/ Stainless Steel Polyamide/ Stainless Steel 2 6.5 108 4 1" " 1 14.5 Weights & Dimensions Model Dimensions Weight A B C mm ins mm ins mm ins kg lbs HDF220BE 266 10.5 111 4.4 108 4.3 1.9 4
RkJQdWJsaXNoZXIy MTQ4NTgyMQ==