GSFE CATALOGUE

157 Hyperchill BioEnergy (ICEP-E and ICE Series) • Chiller Output 8 – 360 kW • Special coating for corrosive environment • Pump & tank installed in casing • Microprocessor controlled • Ambient range -20°C to +48°C (up to ICEP120E, +45°C from ICE150) • Compliant scroll refrigerant compressor • IP54 protection as standard Hypercool BioEnergy (WFB Series) • High cooling efficiency with low pressure drop design • Material: Parts in contact with biogas are AISI304 or AISI316L, parts not in contact with biogas are AISI304 • Maximum working pressure: 0.5 barg Hypersep BioEnergy (CSB Series) • Cyclonic separator optimized for biogas applications • High separation efficiency with very low pressure drop • Material: Parts in contact with biogas are AISI304 or AISI316L • Maximum working pressure: 0.5 barg Optional Additions The standard Parker Biogas Dehumidification Systems can be extended to include additional components such as a particulate filter, condensate drain and/or energy-saving, 'Gas2Gas’ recuperator. Hyperfilter BioEnergy (FFB) • Particle removal: 5 or 20 μm • Filtration efficiency 99.999% • Differential pressure 2 mbar • Material: AISI304 or AISI316L, with additional pickling and passivation treatment • Maximum working pressure: 0.5 barg Gas2Gas Recuperator BioEnergy (RBB) • Free-cools incoming biogas to reduce chiller cooling load • Free-heats outgoing biogas to reduce relative humidity thus eliminating the need for auxiliary heating • High thermal transfer efficiency with very low pressure drop • Material: AISI304 or AISI316L, with additional pickling and passivation treatment Hyperdrain BioEnergy (HDF220BE) • Designed to work with dirty condensate and for low pressure operation • No electrical wiring • No gas loss • Parts in contact with condensate are stainless steel and reinforced polyamide, body treated with special Hiroshield treatment for optimal operation in harsh environments Standard Products Please visit page 96 for Hyperchill BioEnergy.

RkJQdWJsaXNoZXIy MTQ4NTgyMQ==